StarTech.com

18in 1 Port SATA to eSATA Plate Adapter

Turn a standard SATA motherboard connection into an external eSATA port

Product ID: ESATAPLT18IN

  • Supports full SATA 3.0 6Gbps bandwidth
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - eSATA (7 pin, Data) Plug
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 457.2 mm [18 in]
Color Red
Connector Style Straight
Product Height 2.1 cm [0.8 in]
Product Length 457.2 mm [18 in]
Product Width 120 mm [4.7 in]
Weight of Product 270 g [9.5 oz]
Packaging Information
Package Height 220 mm [8.7 in]
Package Length 0.1 cm [0 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 280 g [9.9 oz]
What's in the Box
Included in Package 1 - 18in 1 Port SATA to eSATA Slot Plate Bracket

Certifications