StarTech.com

2 m (6.6 ft.) Premium High Speed HDMI Cable with Ethernet - 4K 60Hz

Durable HDMI Cable | Reinforced Aramid Fiber | EMI Protection | TPE Cable

Product ID: RHDMM2MP

  • Connect your monitors using a certified HDMI cable built to withstand daily use
  • Durable HDMI cable is reinforced with Kevlar aramid fiber for increased tensile strength that is 5x stronger than steel
  • Extended strain relief tested to tolerate over 10,000+ bend cycles at 180° angle
View More
  • With a soft TPE jacket, it provides flexible connections with this 2-meter HDMI cable
  • Supports all HDMI 2.0 specifications for an enjoyable viewing experience
21,99 € EUR exc VAT
23,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Audio Specifications Up to 32 audio channels with 1536Hz sampling rate
Connector(s)
Connector A 1 - HDMI (19 pin) Male
1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Height 7.000
Product Length 2 m [6.6 ft]
Product Width 17.000
Weight of Product 56.000
Wire Gauge 30 AWG
Packaging Information
Package Height 205.000
Package Length 150.000
Package Width 20.000
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - HDMI Cable

Certifications