StarTech.com

2 m (6.6 ft.) USB C to Lightning Cable - Apple MFi Certified - White

Durable USB Type-C to Lightning Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket

Product ID: RUSBCLTMM2MW

  • Charge your devices using an MFi certified Lightning cable built to withstand your daily routine
  • Durable Lightning cable is reinforced with Kevlar aramid fiber for increased tensile strength that is 5x stronger than steel
  • Extended strain relief tested to tolerate over 10,000+ bend cycles at 180° angle
View More
  • With a soft TPE jacket, it provides flexible connections with this 2-meter Lightning to USB cable
  • This heavy-duty Lightning cable has a metal protective guard around the circuit board to provide shielding against EMI
21,99 € EUR exc VAT
23,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type TPE - Thermoplastic Elastomers
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - Apple Lightning Connector (8-pin) Male
1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Connector Style Straight
Product Height 0.6 cm [0.2 in]
Product Length 2000 mm [78.7 in]
Product Width 13 mm [0.5 in]
Weight of Product 46 g [1.6 oz]
Wire Gauge 22/32 AWG
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 183 mm [7.2 in]
Package Width 75 mm [3 in]
Shipping (Package) Weight 73 g [2.6 oz]
What's in the Box
Included in Package 1 - 2 m Lightning Cable

Certifications

Related Products

1 m (3.3 ft.) USB C to Lightning Cable - Apple MFi Certified - Black
RUSBCLTMM1MB
1 m (3.3 ft.) USB C to Lightning Cable - Apple MFi Certified - Black

Durable USB Type-C to Lightning Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket

19,99 € exc VAT
21,59 € inc VAT
1 m (3.3 ft.) USB C to Lightning Cable - Apple MFi Certified - White
RUSBCLTMM1MW
1 m (3.3 ft.) USB C to Lightning Cable - Apple MFi Certified - White

Durable USB Type-C to Lightning Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket

20,99 € exc VAT
22,67 € inc VAT
2 m (6.6 ft.) USB C to Lightning Cable - Apple MFi Certified - Black
RUSBCLTMM2MB
2 m (6.6 ft.) USB C to Lightning Cable - Apple MFi Certified - Black

Durable USB Type-C to Lightning Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket

20,99 € exc VAT
22,67 € inc VAT