StarTech.com

0.6 m (2 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - Black

Charge your Apple® Lightning-equipped devices with reduced clutter, in your car with this 2ft coiled cable

Product ID: USBCLT60CMB

  • 1x Apple Lightning (8-pin) Connector
  • 1x USB-A male connector
  • Coiled Cable
  • Reversible Lightning Connector
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
17,99 € EUR exc VAT
19,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Special Notes / Requirements
Note Length of cable when not extended is 23.5 cm.
Physical Characteristics
Cable Length 0.6 m [2 ft]
Color Black
Connector Style Straight
Product Length 0.6 m [2 ft]
Weight of Product 26 g [0.9 oz]
Wire Gauge 24/32 AWG
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 20.1 cm [7.9 in]
Package Quantity 1
Package Width 15.4 cm [6.1 in]
Shipping (Package) Weight 73.2 g [2.6 oz]
What's in the Box
Included in Package 1 - 0.6m/2ft Black USB to Lightning Coiled Cable for iPhone/iPad/iPod

Certifications

Related Products

0.3 m (1 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - Black
USBCLT30CMB
0.3 m (1 ft.) Coiled Lightning to USB Cable - Lightning Charger Cable for iPhone / iPad / iPod - Apple MFi Certified - Lightning to USB Cable - Black

Charge your Apple® Lightning-equipped devices with reduced clutter, in your car with this 1ft coiled cable

16,99 € exc VAT
18,35 € inc VAT