StarTech.com

15 cm (6 in.) USB to Lightning Cable - Short Lightning Cable - Charging Cable for iPhone / iPad / iPod - Apple MFi Certified - White

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

Product ID: USBLT15CMW

  • 1x Apple Lightning (8-pin) Connector
  • 1x USB-A male connector
  • Offers 15cm in cable length
  • Reversible Lightning connector
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
18,99 € EUR exc VAT
20,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 0.1 m [0.5 ft]
Color White
Connector Style Straight
Product Height 6.8 cm [2.7 in]
Product Length 0.1 m [0.5 ft]
Weight of Product 7 g [0.2 oz]
Wire Gauge 24/28/32 AWG
Packaging Information
Package Height 21 mm [0.8 in]
Package Length 20.1 cm [7.9 in]
Package Quantity 1
Package Width 15.2 cm [6 in]
Shipping (Package) Weight 53 g [1.9 oz]
What's in the Box
Included in Package 1 - 15cm White Apple Lighting Connector to USB Cable

Certifications

Related Products

30 cm (11 in) USB to Lightning Cable - Short iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White
USBLT30CMW
30 cm (11 in) USB to Lightning Cable - Short iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

19,99 € exc VAT
21,59 € inc VAT
1 m (3 ft.) USB to Lightning Cable - iPhone / iPad / iPod Charger Cable - High Speed Charging Lightning to USB Cable - Apple MFi Certified - White
19,99 € exc VAT
21,59 € inc VAT
2 m (6 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White
USBLT2MW
2 m (6 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White

Charge and Sync your Apple® Lightning-equipped devices over longer distances

20,99 € exc VAT
22,67 € inc VAT
3 m (10 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White
USBLT3MW
3 m (10 ft.) USB to Lightning Cable - Long iPhone / iPad / iPod Charger Cable - Lightning to USB Cable - Apple MFi Certified - White

Charge and Sync your Apple® Lightning-equipped devices over longer distances

26,99 € exc VAT
29,15 € inc VAT