StarTech.com

6.5ft. (2 m) USB to Lightning Cable - Apple MFi Certified - White

Durable Lightning Cable | Reinforced with Aramid Fiber | EMI Protection | TPE Cable Jacket

Product ID: RUSBLTMM2M

  • Charge your devices using an MFi certified Lightning cable built to withstand your daily routine
  • Durable Lightning cable is reinforced with Kevlar aramid fiber for increased tensile strength that is 5x stronger than steel
  • With a soft TPE jacket, it provides flexible connections with this 2-meter Lightning to USB cable
View More
  • Extended strain relief tested to tolerate over 10,000+ bend cycles at 180° angle
  • Shielded against EMI, this heavy-duty Lightning cable has a metal guard protecting the circuit board
22,99 € EUR exc VAT
24,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type TPE - Thermoplastic Elastomers
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Connector Style Straight
Product Height 0.5 cm [0.2 in]
Product Length 2 m [6.6 ft]
Product Width 15 mm [0.6 in]
Weight of Product 44 g [1.6 oz]
Wire Gauge 22/32 AWG
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 18.5 cm [7.3 in]
Package Width 75 mm [3 in]
Shipping (Package) Weight 70 g [2.5 oz]
What's in the Box
Included in Package 1 - USB to Lightning cable

Certifications

Related Products

3.3ft. (1 m) USB to Lightning Cable - Apple MFi Certified - White
RUSBLTMM1M
3.3ft. (1 m) USB to Lightning Cable - Apple MFi Certified - White

Durable Lightning Cable | Reinforced with Aramid Fiber | EMI Protection | TPE Cable Jacket

19,99 € exc VAT
21,59 € inc VAT
3.3ft. (1 m) USB to Lightning Cable - Apple MFi Certified - Black
RUSBLTMM1MB
3.3ft. (1 m) USB to Lightning Cable - Apple MFi Certified - Black

Durable Lightning Cable | Reinforced with Aramid Fiber | EMI Protection | TPE Cable Jacket

19,99 € exc VAT
21,59 € inc VAT
6.5ft. (2 m) USB to Lightning Cable - Apple MFi Certified - Black
RUSBLTMM2MB
6.5ft. (2 m) USB to Lightning Cable - Apple MFi Certified - Black

Durable Lightning Cable | Reinforced with Aramid Fiber | EMI Protection | TPE Cable Jacket

22,99 € exc VAT
24,83 € inc VAT