StarTech.com

Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 2 m

Deliver fast, reliable, data transfers, safely, over high end networking equipment

Product ID: A50FBLCLC2

  • A more durable cable design
  • A solution that is cost effective and supports longer distances
  • Attenuation loss meets or exceeds industry standards
  • Designed to be used in 10 Gb Ethernet applications
15,99 € EUR exc VAT
17,27 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fiber Size 50/125
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Performance
Cable Rating 10Gbps / 40Gbps / 100Gbps
Fiber Classification OM3
Maximum Data Transfer Rate 100Gbps
Type Multi Mode
Wavelength 850nm
Connector(s)
Connector A 1 - Fiber Optic LC Duplex Male
Connector B 1 - Fiber Optic LC Duplex Male
Environmental
Humidity 0~90% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Aqua
Diameter 3mm
Product Length 2 m [6.6 ft]
Weight of Product 34 g [1.2 oz]
Packaging Information
Package Height 13 mm [0.5 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 43 g [1.5 oz]
What's in the Box
Included in Package 1 - 2m 10 Gb Aqua Multimode 50/125 Duplex LSZH Fiber Patch Cable LC - LC

Certifications

Related Products

Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 1 m
A50FBLCLC1
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 1 m

Deliver fast, reliable, data transfers, safely over high end networking equipment

16,99 € exc VAT
18,35 € inc VAT
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 5 m
A50FBLCLC5
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 5 m

Deliver fast, reliable, data transfers, safely over high end networking equipment

23,99 € exc VAT
25,91 € inc VAT
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 10 m
A50FBLCLC10
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 10 m

Deliver fast, reliable, data transfers, safely over high end networking equipment

31,99 € exc VAT
34,55 € inc VAT