Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comFiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/ST - 5 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Product ID: 50FIBLCST5
- 1x LC MM male connector
- 1x ST MM male connector
- OM2 (50/125) 500MHz multimode fiber
- LSZH (Low-Smoke, Zero-Halogen) cable jacket
- Attenuation loss meets or exceeds industry standards
- Molded connectors
Not Available
May be in stock with partners
From a Partner
Support
Overview
The 50FIBLCST5 5m LSZH LC to ST Fiber Cable features 50/125 micron fiber for high-speed, high bandwidth data transmissions over Gigabit Ethernet and Fiber Channel networks, with support for duplex multimode applications.
This LC-ST patch cable is housed in a LSZH (Low-Smoke, Zero-Halogen) flame retardant jacket, to ensure minimal smoke, toxicity and corrosion when exposed to high sources of heat, in the event of a fire. Making it ideal for use in industrial settings, central offices and schools, as well as residential settings where building codes are a consideration.
Each Duplex 50/125 (OM2) Multimode Fiber Patch Cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability and is backed by our lifetime warranty.
The StarTech.com Advantage
- LSZH-rated cable, suitable for installations under restrictive building codes
- High-speed, high bandwidth transmissions over Gigabit Ethernet/fiber channel networks
- Resistant to pulls, strains, and impacts during your cable installations and maintenance
Applications
Use in Gigabit Ethernet and Fiber Channel applications
Ideal solution for data applications requiring high speed data transmission
Broadband systems
Telecommunication/Data communication
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V932274 | |
UPC Code | 065030849746 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Fiber Size | 50/125 | |
Fire Rating | LSZH Rated (Low Smoke Zero Halogen) | |
Performance | ||
Cable Rating | 1Gbps / 10Gbps | |
Fiber Classification | OM2 | |
Fiber Type | Multi Mode | |
Maximum Data Transfer Rate | 10Gbps | |
Connector(s) | ||
Connector A | 1 - Fiber Optic LC Duplex Male | |
Connector B | 1 - Fiber Optic ST Duplex Male | |
Physical Characteristics | ||
Cable Length | 5 m [16.4 ft] | |
Color | Orange | |
Product Length | 5 m [16.4 ft] | |
Product Weight | 0.1 kg [0.2 lb] | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 0.1 kg [0.2 lb] | |
What's in the Box | ||
Included in Package | 1 - 5m Multimode 50/125 Duplex Fiber Patch Cable LC – ST |
Related Products
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/ST - 1 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/ST - 2 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/ST - 10 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- 50FIBLCST5_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
Different optical cables are needed for different applications. Before you select a cable to interconnect fiber devices, make sure that the following things match:
-
Mode: Single Mode or Multi Mode.
-
Wavelength: For example, 850 nm, 1310 nm, or 1550 nm.
Note: The above properties cannot be converted or changed by a cable.
When you select a cable, make sure that the cable ends (for example, LC, SC, ST, or MT) match the fiber media devices.
Simplex and duplex ends are available for most connector types. Simplex cables have the connectors separate, where duplex cables have the transmit (TX) and receive (RX) connectors joined together. StarTech.com fiber media devices are compatible with simplex and duplex connectors.
It does not matter which diameter or OM classification the cable uses, as long as it meets the mode requirement.
Fiber media converters can be used to convert a standard Ethernet connection to a standard fiber connection, or can be used to extend a copper Ethernet network. When you use fiber media converters to extend a copper Ethernet network, make sure that the same fiber standards are being used on either end of the fiber network.
Copy Link
Was this information helpful? Yes No
UPC and APC are fiber cable connector types. UPC (Ultra Physical Contact) connectors have a fiber connector end face that has been polished to be dome-shaped. This results in light that can be reflected straight back to the source.
APC (Angled Physical Contact) connectors have a fiber connector end face that has been polished at an eight degree angle. This results in a reduced amount of light that is reflected between the two connected fibers.
StarTech.com fiber cables use UPC connectors.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a network cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Network devices
-
Network cables
To test your setup components, try the following:
-
Use the network devices and network cables in another setup to see if the problem is with the components or the setup.
-
Use different network devices and network cables in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the network devices and network cables, make sure that the link LEDs (if present) turn on for both of the devices. This indicates basic network connectivity between the network devices. You also need to determine if your devices need a straight through or a crossover cable. For more information about straight through and crossover cables, see the following FAQ: http://www.startech.com/faq/network_cables_straight_through_vs_crossover
If the link LEDs are not illuminated or there are not any LEDs present, you will need to troubleshoot your devices. Alternatively, you can also use a network cable tester, such as the REMOTETEST or LANTESTPRO.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+