StarTech.com

Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 10 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

Product ID: SMFIBLCLC10

  • 2x LC SM male connectors
  • OS1 (9/125)
  • LSZH (Low-Smoke, Zero-Halogen) cable jacket
View More
  • Attenuation loss meets or exceeds industry standards
  • Molded connectors
33,99 € EUR exc VAT
36,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fiber Size 9/125
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Performance
Cable Rating 10Gbps / 40Gbps / 100Gbps
Fiber Classification OS1
Maximum Data Transfer Rate 100Gbps
Type Single Mode
Connector(s)
Connector A 1 - Fiber Optic LC Duplex Male
Connector B 1 - Fiber Optic LC Duplex Male
Environmental
Humidity 0~90% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 10 m [32.8 ft]
Color Yellow
Product Height 0.000
Product Length 10 m [32.8 ft]
Product Width 0.000
Weight of Product 140 g [4.9 oz]
Packaging Information
Package Height 25 mm [1 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 149 g [5.3 oz]
What's in the Box
Included in Package 1 - 10m Single Mode Duplex Fiber Patch Cable LC-LC

Certifications

Related Products

Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 1 m
SMFIBLCLC1
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 1 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

19,99 € exc VAT
21,59 € inc VAT
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 4 m
SMFIBLCLC4
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 4 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

30,99 € exc VAT
33,47 € inc VAT
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 7 m
SMFIBLCLC7
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 7 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

36,99 € exc VAT
39,95 € inc VAT