StarTech.com

Cat 6 RJ45 Modular Plug for Solid Wire - 50 Pack

Product ID: CRJ45C6SOL50

  • Allows you to easily terminate your Cat 6 cable to the exact length required
  • Designed to fit all Cat 6 Patch Cables
21,99 € EUR exc VAT
23,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - RJ-45 Male
Physical Characteristics
Color Clear
Weight of Product 62 g [2.2 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 50
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 67 g [2.4 oz]
What's in the Box
Included in Package 1 - Cat 6 RJ45 Modular Plug for Solid Wire - 50 Pack

Certifications