StarTech.com

Cat5e RJ45 Modular Inline Coupler

Join two Cat5e patch cables together to make a longer cable.

Product ID: CAT5COUPLER

  • Dual RJ45 female connectors
4,99 € EUR exc VAT
5,39 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Number of Conductors 8
Connector(s)
Connector A 1 - RJ-45 Female
Connector B 1 - RJ-45 Female
Physical Characteristics
Color White
Product Length 35 mm [1.4 in]
Weight of Product 6 g [0.2 oz]
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 11 g [0.4 oz]
What's in the Box
Included in Package 1 - Inline RJ45 Category 5 Coupler

Certifications