StarTech.com

DB9 to RJ45 Modular Adapter - F/F

Convert your DB9 male connector into an RJ45 female connector

Product ID: GC98FF

  • 1x DB9 female connector
  • 1x RJ45 female connector
2,99 € EUR exc VAT
3,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Female
Connector B 1 - RJ-45 Female
Physical Characteristics
Color Black
Product Height 16.000
Product Length 8.5 cm [3.3 in]
Product Width 33.500
Weight of Product 18 g [0.6 oz]
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 21 g [0.7 oz]
What's in the Box
Included in Package 1 - DB9 to RJ45 Serial Port Adapter

Certifications