StarTech.com

1m Black DB9 RS232 Serial Null Modem Cable F/F

Connect your serial devices, and transfer your files

Product ID: SCNM9FF1MBK

  • High-quality shielding prevents EMI interference
  • Molded connectors with strain relief
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Drain
Connector Plating Nickel
Number of Conductors 9
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Female
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Height 1.5 cm [0.6 in]
Product Length 1 m [3.3 ft]
Product Width 3.3 cm [1.3 in]
Weight of Product 82 g [2.9 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 87 g [3.1 oz]
What's in the Box
Included in Package 1 - 1m Black DB9 RS232 Serial Null Modem Cable F/F

Certifications

Related Products

2m Black DB9 RS232 Serial Null Modem Cable F/F
SCNM9FF2MBK
2m Black DB9 RS232 Serial Null Modem Cable F/F

Connect your serial devices, and transfer your files

4,99 € exc VAT
5,39 € inc VAT