StarTech.com

180° Cat 6 Keystone Jack - RJ45 Ethernet Cat6 Wall Jack White - 110 Type

Terminate Cat6 cables at a 180° angle, for a more compact keystone jack installation

Product ID: C6KEY110SWH

  • The wall jack features a high-impact, flame retardant (UL 94V0) plastic housing
  • Meets and exceeds the international standard ISO / IEC 11801 and the ANSI/TIA-568-C.2 requirements
  • Dual-type IDC connectors, situated 180° relative to the RJ45 ports, terminated using 110-type punch tool
  • Color coded for both T568A and T568B installations
4,99 € EUR exc VAT
5,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - RJ-45 Female
Physical Characteristics
Color White
Product Height 22 mm [0.9 in]
Product Length 35 mm [1.4 in]
Product Width 17 mm [0.7 in]
Weight of Product 7 g [0.2 oz]
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - 180° Cat 6 RJ45 Keystone Jack White - 110 Type

Certifications