StarTech.com

24 Port 1U Rackmount Cat 6 110 Patch Panel

Organize up to 24 Cat6 patch cables

Product ID: C6PANEL24

  • Color coded for both T568A and T568B installations
  • Terminated using 110-type punch tool
  • Supports both Cat5e and Cat6 cables
View More
  • Writable and erasable marking surfaces for each port
  • Meeting the ANSI/TIA-568-C.2 Category 6, ISO/IEC11801 and EN50173-1 specification
72,99 € EUR exc VAT
78,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Special Notes / Requirements
Note IDC Contact : Phosphor Bronze with Tin Plating
Environmental
Humidity 10~65%
Operating Temperature -10~60°
Physical Characteristics
Color Black
Product Height 44 mm [1.7 in]
Product Length 34 mm [1.3 in]
Product Width 48.3 cm [19 in]
Weight of Product 581 g [20.5 oz]
Packaging Information
Package Height 45 mm [1.8 in]
Package Length 49 cm [19.3 in]
Package Quantity 1
Package Width 55 mm [2.2 in]
Shipping (Package) Weight 678 g [23.9 oz]
What's in the Box
Included in Package 1 - 24 Port 1U Rackmount Cat 6 110 Patch Panel
4 - M6 Screws
4 - M5 Screws

Certifications