StarTech.com

1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F

Connect a panel-mountable USB port to your motherboard header.

Product ID: USBPNLAFHD1

4,99 € EUR exc VAT
5,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A USB Type-A (4 pin) USB 2.0 Female
Connector B IDC (5 pin, Motherboard Header) Female
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Product Length 0.3 m [1 ft]
Weight of Product 19 g [0.7 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 24 g [0.8 oz]
What's in the Box
Included in Package 1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F

Certifications