StarTech.com

Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)

Charge your power-hungry mobile devices with this 24AWG Micro-USB cable

Product ID: USBAUB1MRA

  • Provide full charging power to your Micro-USB mobile devices
  • Connect to your device even in hard to reach areas and tight spaces
  • Guaranteed reliability with our lifetime warranty
4,99 € EUR exc VAT
5,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 1000 mm [39.4 in]
Color Black
Connector Style Straight to Right Angle
Product Length 1 m [3.3 ft]
Weight of Product 29 g [1 oz]
Wire Gauge 24/30 AWG
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 33 g [1.2 oz]
What's in the Box
Included in Package 1 - 1m Right-Angle Micro-USB 2.0 Charging Cable for Tablets and Phones

Certifications

Related Products

Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
USBAUB2MLA
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 2 m (6 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

5,99 € exc VAT
6,47 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
USBAUB1MLA
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

4,99 € exc VAT
5,39 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
USBAUB2MRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

5,99 € exc VAT
6,47 € inc VAT