StarTech.com

15 ft USB 2.0 Active Extension Cable - M/F

Reliably extend the distance of a USB 2.0 device an additional 15ft

Product ID: USB2FAAEXT15

  • Powered directly from the USB port
  • Cascadable up to 5 levels
  • High Speed USB 2.0 compliant host interface, with supported data transfer rates up to 480 Mbps
View More
  • Backwards compatible with USB 1.1/1.0 devices
  • Plug and Play compatible
21,99 € EUR exc VAT
23,75 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Female
Connector B 1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Cascade up to 5 USB2FAAEXT15 devices together for further extension
System and Cable Requirements 1 x Free USB port
Physical Characteristics
Cable Length 4.6 m [15 ft]
Product Height 2.2 cm [0.9 in]
Product Length 4.6 m [15 ft]
Product Width 30 mm [1.2 in]
Weight of Product 156 g [5.5 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 165 g [5.8 oz]
What's in the Box
Included in Package 1 - 15 ft USB 2.0 Active Extension Cable
Supports any operating system.
No additional drivers or software required.

Certifications