StarTech.com

Dual-Port Car Charger - USB with Built-in Micro-USB Cable - Black

Charge two tablets simultaneously, using your car charge port and our high-powered charger

Product ID: USBUB2PCARB

  • 1x 2.1A Micro USB charge cable
  • 1x 2.1A USB 2.0 port
  • Compact design
19,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - Automobile Cigarette Lighter (12V AUX)
Connector B 1 - USB Micro-B (5 pin) Male
1 - USB Type-A (4 pin) USB 2.0 Female
Power
Input Current 2.2 ~ 1.2A
Input Voltage 12 ~ 24 DC
Output Current Port 1 - 2.1A
Port 2 - 2.1A
Output Voltage 5 DC
Physical Characteristics
Cable Length 116.4 cm [45.8 in]
Color Black
Product Height 2 cm [0.8 in]
Product Length 35 cm [13.8 in]
Product Width 35 mm [1.4 in]
Weight of Product 49 g [1.7 oz]
Packaging Information
Package Height 42 mm [1.7 in]
Package Length 12.7 cm [5 in]
Package Quantity 1
Package Width 83 mm [3.3 in]
Shipping (Package) Weight 62 g [2.2 oz]
What's in the Box
Included in Package 1 - Micro USB Car Charger with additonal USB Charge Port - High Power 21 Watt / 4.2 Amp

Certifications

Related Products

Dual-Port USB Car Charger - 17W/3.4A - Black
USB2PCARBK
Dual-Port USB Car Charger - 17W/3.4A - Black

Charge your tablet and your cell phone simultaneously, in your car

17,99 € exc VAT
19,43 € inc VAT
Dual-port car charger - USB with built-in Micro-USB cable - white
USBUB2PCARW
Dual-port car charger - USB with built-in Micro-USB cable - white

Charge two tablets simultaneously, in your car

19,99 € exc VAT
21,59 € inc VAT
Dual-Port USB Car Charger - 24W/4.8A - Black
USB2PCARBKS
Dual-Port USB Car Charger - 24W/4.8A - Black

Charge two tablets simultaneously, in your car

19,99 € exc VAT
21,59 € inc VAT
Dual-Port USB Car Charger - 24W/4.8A - White
USB2PCARWHS
Dual-Port USB Car Charger - 24W/4.8A - White

Charge two tablets simultaneously, in your car

19,99 € exc VAT
21,59 € inc VAT
Dual-Port Car Charger with Lightning Cable and USB 2.0 Port - Black
USBLT2PCARB
Dual-Port Car Charger with Lightning Cable and USB 2.0 Port - Black

Charge two iPad tablets simultaneously, using your car charge port and our high-powered charger

44,99 € exc VAT
48,59 € inc VAT
Dual-Port Car Charger - USB with Built-in Lightning Cable - White
USBLT2PCARW
Dual-Port Car Charger - USB with Built-in Lightning Cable - White

Charge two iPad® tablets simultaneously, in your car

44,99 € exc VAT
48,59 € inc VAT

Accessories