StarTech.com

2 Port Panel Mount USB 3.0 Cable - USB A to Motherboard Header Cable F/F

Extend a USB 3.0 Motherboard Header into Two Panel-mount USB 3.0-A Ports

Product ID: USB3SPNLAFHD

  • Compliant with USB 3.0 specifications
  • 2 panel-mount USB 3.0-A ports with screws to allow for secure installation
17,99 € EUR exc VAT
19,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector(s)
Connector A 2 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Female
Connector B 1 - IDC (20 pin, USB 3.0, Motherboard Header) Female
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Blue
Product Height 2.5 cm [1 in]
Product Length 500 mm [19.7 in]
Product Width 190 mm [7.5 in]
Weight of Product 65 g [2.3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 220 mm [8.7 in]
Package Length 0 cm [0 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 70 g [2.5 oz]
What's in the Box
Included in Package 1 - 2 Port USB 3.0 Panel Mount Cable - USB 3.0 A to Motherboard Header Cable F/F
4 - Panel-mount screws

Certifications

Related Products

2 Port USB 3.0 A Female Slot Plate Adapter
USB3SPLATE
2 Port USB 3.0 A Female Slot Plate Adapter

Add 2 USB 3.0 A Female Ports to the Back of your Computer

15,99 € exc VAT
17,27 € inc VAT