StarTech.com

1m SuperSpeed USB 3.0 Cable A to B - M/M

Connect your external USB 3.0 devices

Product ID: USB3SAB1M

  • Designed and constructed to SuperSpeed USB 3.0 Specifications
  • Molded connectors with strain relief
  • Data transfer rates up to 5Gbps
7,99 € EUR exc VAT
8,63 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Male
Connector B 1 - USB Type-B (9 pin) USB 3.0 Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Blue
Product Height 11.500
Product Length 1 m [3.3 ft]
Product Width 13.500
Weight of Product 52 g [1.8 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 225 mm [8.9 in]
Package Length 0 cm [0 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 58 g [2 oz]
What's in the Box
Included in Package 1 - 1m SuperSpeed USB 3.0 Cable A to B - M/M

Certifications

Related Products

3m Black SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB3MBK
3m Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect your USB 3.0 devices over longer distances

10,99 € exc VAT
11,87 € inc VAT
1m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M
USB3SAB1MRA
1m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M

Connect USB 3.0 devices, even in hard to reach areas and tight spaces

8,99 € exc VAT
9,71 € inc VAT