Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1m Thunderbolt 3 USB C Cable (40Gbps) - Thunderbolt and USB Compatible
Provide four times the data transfer speed of any other cable type, enable dual 4K 60Hz video, and power your devices with a single cable
Product ID: TBLT3MM1MA
- Thunderbolt Certified
- Provides up to 100W of power delivery
- Supports 40Gbps data throughput
- Compatible with Thunderbolt and USB devices
- Supports Thunderbolt, 5K and Ultra HD monitors
- Single-cable docking while powering your laptop at the same time
Not Available
May be in stock with partners
From a Partner
Support
Overview
This Thunderbolt™ 3 (40Gbps) cable lets you connect to any Thunderbolt 3 (USB-C™) port to deliver video and data to your Thunderbolt and USB devices. Plus, the cable can provide power for charging your devices.
Faster data transfers when connected to Thunderbolt devices
This cable supports data transfer rates of 40Gbps when connected to a Thunderbolt 3 device, so you can transfer photo and video files at four times the speed of a USB 3.1 Gen 2 (10Gbps) cable. For example, you can transfer a 4K movie in seconds.
USB-C compatible
You can also use the Thunderbolt 3 cable to charge and sync your USB 2.0, USB-C mobile devices.
Full 5K video or dual 4K video
The cable supports up to 5K 60Hz video for astonishing resolution, contrast, and color depth with a Thunderbolt monitor. It can also be used with a Thunderbolt 3 dock to drive dual 4K displays.
This cable does not support native DisplayPort 1.2. You cannot connect your Thunderbolt 3 laptop directly to a DisplayPort monitor using this Thunderbolt 3 cable.
Versatile power delivery
This Thunderbolt 3 cable delivers up to 100W of power for charging a laptop. It lets you keep your Thunderbolt 3 devices powered without having to carry around an additional power supply.
Thunderbolt networking
The cable gives you an easy way to bridge multiple Thunderbolt 3 USB-C enabled laptops for peer-to-peer 10GbE networking. It’s perfect for setting up small workgroups and sharing peripherals such as printers and storage. You can also connect two Thunderbolt 3 laptops together, for easy PC migrations.
The TBLT3MM1MA is backed by a 2-year warranty.
Applications
Connect to any Thunderbolt display or data device
Connect your Thunderbolt 3 laptop to a docking station, and power your laptop at the same time, with the same cable
Set up peer-to-peer networking for multiple Thunderbolt 3 laptops
Connect, charge, and sync your USB mobile devices
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V933875 | |
UPC Code | 065030864107 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | Thunderbolt 3 - 40 Gbit/s | |
USB 2.0 - 480 Mbit/s | ||
Connector(s) | ||
Connector A | 1 - Thunderbolt™ 3 USB-C (24-pin) Male | |
Connector B | 1 - Thunderbolt™ 3 USB-C (24-pin) Male | |
Special Notes / Requirements | ||
Note | This cable does not support native DisplayPort 1.2. You cannot connect your laptop directly to a DisplayPort monitor using this Thunderbolt 3 cable. | |
When using this cable with a USB-C device, the cable will support USB 2.0 data transfer speeds of up to 480 Mbit/s. This cable is not compatible with USB 3.0 (5Gbps) or USB 3.1 (10Gbps) USB Type-C devices such as external drives, docking stations, etc. | ||
Power | ||
Power Delivery | 100W | |
Physical Characteristics | ||
Cable Length | 1 m [3.3 ft] | |
Color | Black | |
Product Length | 1 m [3.3 ft] | |
Product Weight | 47 g [1.7 oz] | |
Packaging Information | ||
Shipping (Package) Weight | 55 g [1.9 oz] | |
What's in the Box | ||
Included in Package | 1 - Thunderbolt 3 USB-C cable |
Related Products
2m Thunderbolt 3 USB-C Cable (40Gbps) - Thunderbolt and USB Compatible
Provide four times the data transfer speed of any other cable type, enable dual 4K 60Hz video, and power your devices with a single cable
0.5m Thunderbolt 3 (40Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
Provide four times the data transfer speed of any other cable type, enable dual 4K 60Hz video, and power your devices with a single cable
1m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable
2m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable
Thunderbolt 3 Cable - 40Gbps - 0.5m - White - Thunderbolt, USB, and DisplayPort Compatible
Provide four times the data transfer speed of any other cable type, enable dual 4K 60Hz video, and power your devices with a single cable
Thunderbolt 3 Cable - 20Gbps - 1m - White - Thunderbolt, USB, and DisplayPort Compatible
Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable
Thunderbolt 3 Cable - 20Gbps - 2m - White - Thunderbolt, USB, and DisplayPort Compatible
Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable
Accessories
Dual-Monitor USB-C Dock for Windows Laptops - MST - Power Delivery - 4K
Power and charge your laptop through USB Type-C (5Gbps), and create an MST based, dual-monitor workstation
M.2 to SATA SSD Enclosure - USB 3.1 (10Gbps) with USB-C Cable - External Enclosure
Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices
Dual-Slot Drive Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) - RAID
Turn two M.2 SATA drives into ultra-fast, portable storage with RAID for increased performance or redundancy
USB 3.1 Dual 3.5” SATA (6Gbps) HDD Enclosure with RAID - USB-C and USB-A
Create high performance external storage with a dual SATA HDD RAID array, through USB 3.1 (10Gbps)
USB 3.1 (10Gbps) External Enclosure for Dual 2.5" SATA Drives
Turn two 2.5" SATA SSDs or HDDs into high-performance storage with RAID - for USB-C and USB-A enabled devices
Dual-Slot Drive Enclosure for mSATA SSDs - USB 3.1 (10Gbps) - RAID
Quickly access and back up the data from your USB-C or USB-A enabled device, through ultra-fast USB 3.1 Gen 2
USB 3.1 (10Gbps) Standalone Duplicator Dock for 2.5" & 3.5" SATA SSD/HDD Drives - with Fast-Speed Duplication up to 28GB/min
Duplicate or dock a SATA SSD/HDD with fast performance - works with both USB-C and USB-A enabled devices
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- TBLT3MM1MA_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
Components
Thunderbolt™ 3 is the latest version of the Thunderbolt standard for connecting computers and electronic devices. It is capable of the following:
- Total bandwidth up to 40Gbps. Data transfer speeds are dependent on the other features that you are using in your setup.
- USB 3.1 Gen 2 support.
- 4K 60Hz video on one or two separate displays.
- 5K 60Hz video on a single display.
- A 10 GbE network connection between two Thunderbolt 3 compatible computers.
- Up to six devices daisy-chained from a single Thunderbolt 3 port.
- Alternate modes, such as DisplayPort Alternate Mode (DP Alt Mode).
- Bi-directional power delivery up to 100W (not all Thunderbolt 3 devices support power delivery).
USB-C and Thunderbolt 3
Thunderbolt 3 uses the USB-C connector, but not all host connections, cables, and devices with a USB-C connector support Thunderbolt 3. This means that a USB-C device is compatible with a Thunderbolt 3 host connection, but a Thunderbolt 3 device is not compatible with a USB-C host connection. Therefore, it is important to know whether you have a USB-C or a Thunderbolt 3 host, cable, or device.
To determine if your component is a Thunderbolt 3 device, look for the Thunderbolt 3 symbol (shown below). USB-C devices do not include this symbol. For more information about USB-C, see the following FAQ: https://www.startech.com/faq/usb-c-port-capabilites.
Thunderbolt symbol: https://sgcdn.startech.com/005329/media/products/gallery_large/TBLT3MMXM.B.jpg.
Backwards compatibility
If you use an adapter, Thunderbolt 3 host connections are compatible with Thunderbolt 1 and Thunderbolt 2 devices. You can use the StarTech.com TBT3TBTADAP to make a Thunderbolt 3 host connections backwards compatible.
Thunderbolt 3 devices are not backwards compatible with Thunderbolt 1 and Thunderbolt 2 host connections.
Copy Link
Was this information helpful? Yes No
Thunderbolt™ 3 is capable of 100W of bi-directional power; however not all manufacturers will implement power delivery, or implement power delivery at the full 100W.
Optical Thunderbolt 3 cables do not support power delivery at any wattage.
Refer to the information provided by the manufacturer to confirm the power delivery capabilities of the following components:
- The Thunderbolt 3 host connection
- The Thunderbolt 3 cable
- The Thunderbolt 3 device (for example, a hard drive docking station)
Copy Link
Was this information helpful? Yes No
Although the Thunderbolt™ 3 standard is capable of data transfer speeds up to 40Gbps, not every cable can support this bandwidth. For example, cables over a certain length or made with certain materials are only capable of data transfer speeds up to 20Gbps.
To confirm the capability of your Thunderbolt 3 cable, refer to the information provided by the manufacturer. StarTech.com lists the capabilities of the Thunderbolt 3 cables on the individual product pages.
There are two different Thunderbolt 3 cable symbols: the 20Gbps symbol and the 40Gbps symbol. The 20Gbps symbol is composed of the Thunderbolt 3 symbol, and the 40Gbps symbol is composed of the Thunderbolt 3 symbol and the number three. These images are shown below.
- The 20Gbps symbol: https://sgcdn.startech.com/005329/media/products/gallery_large/TBLT3MMXM.B.jpg.
- The 40Gbps symbol: https://sgcdn.startech.com/005329/media/products/gallery_large/TBLT34MMXM.C.jpg.
Copy Link
Was this information helpful? Yes No
Thunderbolt 3 uses the USB-C connector, but not all host connections, cables, and devices with a USB-C connector support Thunderbolt 3. This means that a USB-C device is compatible with a Thunderbolt 3 host connection, but a Thunderbolt 3 device is not compatible with a USB-C host connection. Therefore, it is important to know whether you have a USB-C or a Thunderbolt 3 host, cable, or device.
To determine if your component is a Thunderbolt 3 device, look for the Thunderbolt 3 symbol (shown below). USB-C devices do not include this symbol. For more information about USB-C, see the following FAQ: http://www.startech.com/faq/usb-c-port-capabilites.
Thunderbolt symbol: https://sgcdn.startech.com/005329/media/products/gallery_large/TBLT3MMXM.B.jpg.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a Thunderbolt cable there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Thunderbolt peripheral
-
Thunderbolt port
-
Thunderbolt cable
To test your setup components, try the following:
-
Use the Thunderbolt peripheral, port, and cable in another setup to see if the problem is with the components or the setup.
-
Use a Thunderbolt peripheral, port, and cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the Thunderbolt peripheral, port, and cable, it is recommended that you do the following:
-
If you are using Thunderbolt 1 or Thunderbolt 2 cables, make sure that the computer and peripheral are both Thunderbolt compliant. Thunderbolt 1 and Thunderbolt 2 use the same connector type as Mini DisplayPort. If the computer port is Mini DisplayPort, only DisplayPort devices will work.
-
If you are using Thunderbolt 3 cables, make sure that the computer and peripheral are both Thunderbolt compliant. Thunderbolt 3 uses the same connector type as USB-C. If the computer port is USB-C, only USB devices will work.
-
Install the latest drivers for the Thunderbolt peripheral available on the manufacturer's website.
-
Install the latest drivers for the Thunderbolt port controller card.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+