StarTech.com

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified

Connect your USB Type-C laptop to a USB legacy peripheral device, with this durable adapter

Product ID: USB31CAADP

  • USB-IF Certified
  • Simple connections through a reversible USB Type-C connector, which plugs into your device with either side facing up
  • Thunderbolt 3 port compatible
  • Guaranteed reliability with our 2-year warranty
14,99 € EUR exc VAT
16,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Connector B 1 - USB Type-A (9 pin) USB 3.0 Female
Environmental
Humidity 10%-85% RH
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Height 1 cm [0.4 in]
Product Length 152.4 mm [6 in]
Product Width 1.7 cm [0.7 in]
Weight of Product 15 g [0.5 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 20 g [0.7 oz]
What's in the Box
Included in Package 1 - USB 3.1 USB-C to USB-A Adapter

Certifications

Related Products

USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31CC1M
USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

Connect your USB Type-C devices

24,99 € exc VAT
26,99 € inc VAT
3 ft. (1 m) USB to USB-C Cable - M/M
USB31AC1M
3 ft. (1 m) USB to USB-C Cable - M/M

USB-A to USB-C™ Cable | USB-IF Certified | USB 3.1 (10Gbps)

15,99 € exc VAT
17,27 € inc VAT
USB-C to USB-B Printer Cable - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps)
USB31CB1M
USB-C to USB-B Printer Cable - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps)

Connect USB 3.1 or 3.0 USB-B devices to your USB-C tablet or laptop or computer

24,99 € exc VAT
26,99 € inc VAT
USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)
USB31CUB1M
USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)

Connect USB Micro-B devices to your USB-C host, using this durable 1-meter cable

17,99 € exc VAT
19,43 € inc VAT
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0
USB2AC1M
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0

Connect your USB Type-C devices to your laptop or desktop computer

11,99 € exc VAT
12,95 € inc VAT
USB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0
USB2CB1M
USB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0

Connect USB 2.0 USB-B devices to your USB-C host

19,99 € exc VAT
21,59 € inc VAT