StarTech.com

USB to USB-C Cable - M/M - 1 m (3 ft.) - USB 3.0 - USB-A to USB-C

Connect your USB Type-C devices to your computer

Product ID: USB315AC1M

  • Supports data transfer rates up to 5Gbps
  • Guaranteed reliability with our 2-year warranty
15,99 € EUR exc VAT
17,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Length 1 m [3.3 ft]
Weight of Product 41 g [1.4 oz]
Wire Gauge 24/32 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 50 g [1.8 oz]
What's in the Box
Included in Package 1 - USB-C to USB-A cable

Certifications