StarTech.com

2 Port ExpressCard Laptop 1394a FireWire Adapter Card

Add 2 Firewire 400 ports to any ExpressCard equipped laptop

Product ID: EC13942

  • Two 6-pin FireWire ports, each with transfer rates up to 400 Mbps
  • Compliant with IEEE 1394-1995, 1394a-2000 and OHCI 1.1 standards
  • Fits in 34mm and 54mm ExpressCard slots
  • Plug-and-Play and hot-swap compatible
73,99 € EUR exc VAT
79,91 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Texas Instruments - XIO2200A
Interface FireWire 400 (1394a)
Ports 2
Performance
Maximum Data Transfer Rate 400 Mbps
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 2 - FireWire 400 (6 pin, IEEE 1394a) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8
Windows Server® 2003, 2008 R2, 2012, 2016
Linux 3.5.x to 4.4.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements One available ExpressCard Slot
Power
Center Tip Polarity Positive
Output Current 1A+
Output Voltage 12V DC
Plug Type H
Power Source Not Included (not required for standard applications)
Physical Characteristics
Product Height 1.9 cm [0.7 in]
Product Length 12 cm [4.7 in]
Product Width 34 mm [1.3 in]
Weight of Product 100 g [3.5 oz]
Packaging Information
Package Height 24.5 cm [9.6 in]
Package Length 15 cm [5.9 in]
Package Width 76 mm [3 in]
Shipping (Package) Weight 144 g [5.1 oz]
What's in the Box
Included in Package 1 - FireWire ExpressCard
1 - 4-6 Pin FireWire Cable
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8
Windows Server® 2003, 2008 R2, 2012, 2016
Linux 3.5.x to 4.4.x LTS Versions only

Certifications

Related Products

2 Port ExpressCard 1394b FireWire Laptop Adapter Card
EC1394B2
2 Port ExpressCard 1394b FireWire Laptop Adapter Card

Add 2 FireWire800 ports to a laptop through an ExpressCard slot

91,99 € exc VAT
99,35 € inc VAT