StarTech.com

2-Port PCI Express FireWire Card - PCIe FireWire 1394a Adapter

PCI Express to Firewire Adapter | FireWire 400 | Texas Instruments TSB82AA2

Product ID: PEX1394A2V2

  • Built with a TI 1394 OHCI Compliant Host Controller
  • Includes low profile/half-height installation bracket
  • Two 6-pin FireWire 400 ports, each with transfer rates up to 400Mbps
View More
  • Plug-and-Play compatible
  • PCI Express 1.1 and IEEE provisions 1394a-2000 Std, 1394-1995 Std compliant
41,99 € EUR exc VAT
45,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Texas Instruments - TSB82AA2
Interface FireWire 400 (1394a)
Port Style Integrated on Card
Ports 2
Performance
Maximum Data Transfer Rate 400 Mbps
Type and Rate FireWire 400 IEEE-1394a - 400 Mbit/s
Connector(s)
Connector Type(s) 1 - PCI Express x1
External Ports 2 - FireWire 400 (6 pin, IEEE 1394a)
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003
Special Notes / Requirements
System and Cable Requirements Available PCI Express Slot
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 80°C (-4°F to 176°F)
Physical Characteristics
Color Green
Product Height 17.800
Product Length 8.9 cm [3.5 in]
Product Width 68.000
Weight of Product 49.000
Packaging Information
Package Height 30.000
Package Length 142.000
Package Width 170.000
Shipping (Package) Weight 117.000
What's in the Box
Included in Package 1 - PCI Express FireWire Card
1 - Full Profile Bracket (pre-installed)
1 - Low Profile Bracket
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003

Certifications

Related Products

3 Port 2b 1a Low Profile 1394 PCI Express FireWire Card Adapter
PEX1394B3LP
3 Port 2b 1a Low Profile 1394 PCI Express FireWire Card Adapter

Add 2 native FireWire 800 ports to your low profile/small form factor computer through a PCI Express expansion slot

92,99 € exc VAT
100,43 € inc VAT
3 Port 2b 1a 1394 PCI Express FireWire Card Adapter
PEX1394B3
3 Port 2b 1a 1394 PCI Express FireWire Card Adapter

Add 2 native FireWire 800 ports to your computer through a PCI Express expansion slot

92,99 € exc VAT
100,43 € inc VAT
2 Port ExpressCard 1394b FireWire Laptop Adapter Card
EC1394B2
2 Port ExpressCard 1394b FireWire Laptop Adapter Card

Add 2 FireWire800 ports to a laptop through an ExpressCard slot

91,99 € exc VAT
99,35 € inc VAT
2 Port ExpressCard Laptop 1394a FireWire Adapter Card
EC13942
2 Port ExpressCard Laptop 1394a FireWire Adapter Card

Add 2 Firewire 400 ports to any ExpressCard equipped laptop

73,99 € exc VAT
79,91 € inc VAT
4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal
PCI1394MP
4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal

Add 4 FireWire ports to a desktop computer through a PCI slot

27,99 € exc VAT
30,23 € inc VAT