StarTech.com

4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal

Add 4 FireWire ports to a desktop computer through a PCI slot

Product ID: PCI1394MP

  • 3 external, 1 shared internal FireWire400 port, with supported data transfer rates up to 400 Mbps
  • Compliant with IEEE 1394a - 2000 as well as 1394-1995 standards
  • Includes Low Profile installation bracket
  • Plug-and-Play and hot-swap compatible
27,99 € EUR exc VAT
30,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI (5 Volt)
Card Type Standard Profile (LP bracket incl.)
Chipset ID Texas Instruments - TSB12LV26
Industry Standards IEEE 1394a
OHCI
PCI 2.1
Interface FireWire 400 (1394a)
Ports 4
Performance
Maximum Data Transfer Rate 400 Mbps
Connector(s)
Connector Type(s) 1 - PCI (5V, 32-bit) Male
External Ports 3 - FireWire 400 (6 pin, IEEE 1394a) Female
Internal Ports 1 - FireWire 400 (6 pin, IEEE 1394a) Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.x (tested up to 10.4)
Linux 3.5.x to 4.11.x LTS Versions only
Physical Characteristics
Product Height 8 cm [3.1 in]
Product Length 12.3 cm [4.8 in]
Product Width 18 mm [0.7 in]
Weight of Product 53 g [1.9 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 14.5 cm [5.7 in]
Package Width 17.5 cm [6.9 in]
Shipping (Package) Weight 122 g [4.3 oz]
What's in the Box
Included in Package 1 - PCI FireWire Card
1 - Low Profile Bracket
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.x (tested up to 10.4)
Linux 3.5.x to 4.11.x LTS Versions only

Certifications

Related Products

3 Port 2b 1a PCI 1394b FireWire Adapter Card with DV Editing Kit
PCI1394B_3
3 Port 2b 1a PCI 1394b FireWire Adapter Card with DV Editing Kit

Add 2 FireWire-800 and 1 FireWire-400 to your desktop computer through a PCI slot

80,99 € exc VAT
87,47 € inc VAT