StarTech.com

1 Port eSATA + 1 Port SATA PCI SATA Controller Card w/ LP Bracket

Add an internal SATA port and an external SATA (eSATA) port to your desktop computer through a PCI expansion slot

Product ID: PCIESATA2I

  • 1 internal SATA port and 1 external eSATA port
  • Large capacity drive support with 48-bit Logical Block Addressing (LBA)
  • Fully compliant with the Serial ATA 1.0a specification, with transfer rates up to 1.5Gbps
View More
  • Independent 256-byte FIFOs (32 bit x 64 deep) per SATA channel
  • Integrated PCI DMA engines
  • Includes a low profile/half-height installation bracket
26,99 € EUR exc VAT
29,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID VIA/VLI - VT6421
Interface eSATA & SATA
SATA
Ports 2
Performance
Maximum Data Transfer Rate 1.5 Gb/sec
Port Multiplier No
RAID No
Type and Rate SATA I (1.5 Gbps)
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 1 - eSATA (7 pin, Data) Plug
Internal Ports 1 - SATA (7 pin, Data) Plug
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8
Windows Server® 2003, 2008 R2
Linux 3.5.x to 4.11.x LTS Versions only
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 12.1 cm [4.8 in]
Product Width 54 mm [2.1 in]
Weight of Product 46.6 g [1.6 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.5 cm [6.9 in]
Package Quantity 1
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 135 g [4.8 oz]
What's in the Box
Included in Package 1 - PCI eSATA Card
1 - SATA Data Cable
1 - Low Profile Bracket
1 - Software CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8
Windows Server® 2003, 2008 R2
Linux 3.5.x to 4.11.x LTS Versions only

Certifications

Accessories