StarTech.com

2 Port Flush Mount ExpressCard 54mm eSATA II Controller Adapter Card

Add 2 flush mounted eSATA ports to a laptop through an ExpressCard/54 slot

Product ID: ECESATA254F

  • Unique, flush-mount slim ExpressCard/54 (54mm) form factor design
  • Two independent eSATA channels
  • Fully compatible with SATA revision (SATA 150, SATA 300) hard drives (HDD), solid state drives (SSD) and optical drives
View More
  • Support for FIS-based Port Multiplier
  • Support for large capacity SATA drives through a 48-bit LBA
  • Support for Legacy Command Queuing (LCQ) and Native Command Queuing (NCQ)
  • PCI Express revision 1.0a compliant
  • Plug-and-Play and hot-swap compatible
35,99 € EUR exc VAT
38,87 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type ExpressCard
Card Type 54mm ExpressCard
Chipset ID Silicon Image - SiI3132
Interface eSATA
Ports 2
Performance
Maximum Data Transfer Rate 3.0 Gbps
Port Multiplier Yes
RAID No
Type and Rate SATA II (3 Gbps)
Connector(s)
Connector Type(s) 1 - ExpressCard (54mm)
External Ports 2 - eSATA (7 pin, Data) Plug
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Mac OS X® 10.6 to 10.11
Linux 3.5.x to 4.4.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements ExpressCard/54 slot
Power
Power Source Not Included (not required for standard applications)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -65°C to 150°C (-85°F to 302°F)
Physical Characteristics
Product Height 0.5 cm [0.2 in]
Product Length 75 mm [3 in]
Product Width 54 mm [2.1 in]
Weight of Product 22.5 g [0.8 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.5 cm [6.9 in]
Package Quantity 1
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 88 g [3.1 oz]
What's in the Box
Included in Package 1 - eSATA ExpressCard
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Mac OS X® 10.6 to 10.11
Linux 3.5.x to 4.4.x LTS Versions only

Certifications

Related Products

2 Port SATA 6 Gbps PCI Express eSATA Controller Card
PEXESAT32
2 Port SATA 6 Gbps PCI Express eSATA Controller Card

Add Two eSATA 3.0 (6Gbps) Ports for High Speed Access to Large External Storage Solutions

43,99 € exc VAT
47,51 € inc VAT
PCI SATA Controller Card (1 Port eSATA + 1 Port SATA) w/ Low Profile Bracket
PCIESATA2I
1 Port eSATA + 1 Port SATA PCI SATA Controller Card w/ LP Bracket

Add an internal SATA port and an external SATA (eSATA) port to your desktop computer through a PCI expansion slot

26,99 € exc VAT
29,15 € inc VAT

Accessories