StarTech.com

2 Port PCI Express SATA 6 Gbps eSATA Controller Card - Dual Port PCIe SATA III Card - 2 Int/2 Ext

Add 2 external or internal SATA 6 Gbps ports to a computer, through a PCI Express slot

Product ID: PEXESAT322I

  • Two internal/external switchable SATA ports
  • Compliant with SATA revision 3.0, which can support up to 6Gbps of bandwidth
  • Support for SATA-based optical drives (CD/DVD/BD)
View More
  • Uses existing SATA I/II cabling
  • Supports Native Command Queuing (NCQ) and ATA/ ATAPI commands
  • Port Multiplier FIS-based and Command-based switching supported
  • Compliant with PCI Express 2.0 standards
  • Includes Low Profile/Half-Height installation bracket
51,99 € EUR exc VAT
56,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASMedia - ASM1061
Interface eSATA & SATA
Port Style Integrated on Card
Ports 2
Performance
ATAPI Support Yes
Bootable Yes
LBA support 48-bit
Number of Drives Supported Through Port Multiplier 1 to 8
Number of Ports That Support Port Multiplier 2 (can use 2 PM at a time)
Port Multiplier Yes
RAID No
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - eSATA (7 pin, Data) Plug
Internal Ports 2 - SATA (7 pin, Data) Plug
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Environmental
Humidity 5% ~ 85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 12.1 cm [4.8 in]
Product Width 92 mm [3.6 in]
Weight of Product 48 g [1.7 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.4 cm [5.7 in]
Package Width 17.3 cm [6.8 in]
Shipping (Package) Weight 152 g [5.4 oz]
What's in the Box
Included in Package 1 - PCIe SATA Controller
1 - SATA Cable
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019

Certifications

Related Products

2 Port SATA 6 Gbps PCI Express SATA Controller Card
PEXSAT32
2 Port SATA 6 Gbps PCI Express SATA Controller Card

Add two SATA 6Gbps ports for high speed access to large internal storage solutions

48,99 € exc VAT
52,91 € inc VAT

Accessories