StarTech.com

2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe

Add two Next Generation Form Factor M.2 SSDs and two SATA ports to your computer through PCI Express

Product ID: PEXM2SAT3422

  • Recover data or improve the performance and storage capacity of your desktop, by adding two M.2 solid-state drives (SSD) plus two SATA III drives
  • Create a high-performance hardware RAID array to protect and back up your data or expand your storage — supports RAID 0, 1, 10 (1+0)
  • Wide installation compatibility, with support for virtually all M.2 NGFF drives (22110, 2280, 2260, 2242, 2230), as well as hybrid drives
View More
  • Port multiplier lets you connect up to seven drives total, including two M.2 drives
  • Two M.2 B-Key onboard sockets that support SATA III transfer speeds up to 6Gbps
  • Adjustable stand-offs, and multiple mounting holes support 110 mm, 80 mm, 60 mm, 42 mm, and 30 mm SSDs
  • Fast, hassle-free setup with native support on most operating systems
  • Compliant with PCI Express 2.0 standards
  • Supports Native Command Queuing (NCQ), as well as ATA and ATAPI commands
  • PCIe bus-powered, or powered by your computer’s power supply using a 4-pin floppy power connector (small drive power)
  • Equipped with a full-profile bracket, includes a low-profile (half-height bracket) for installation in small form-factor computers
  • Installs into x4, x8, or x16 PCIe slots
115,99 € EUR exc VAT
125,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Marvell - 88SE9230
Industry Standards Serial ATA 3.0 specification - SATA I/II/III (1.5/3/6Gbps)
PCI Express 2.0
Hardware RAID 0, RAID 1, RAID 10
Interface M.2 SATA
SATA
Port Style Integrated on Card
Ports 2
Performance
ATAPI Support Yes
Bootable Yes
Number of Drives Supported Through Port Multiplier 1 to 4
Number of Ports That Support Port Multiplier 2 (can only use 1 PM at a time)
Port Multiplier Yes
RAID Yes
Supported RAID Modes JBOD - (Just a Bunch of Disks)
RAID 1 (Mirrored Disks)
RAID 0 (Striped Disks)
RAID 10 (1+0, Striped set of Mirrored Subset)
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
Internal Ports 2 - M.2 (SATA, B-Key, NGFF) Receptacle
2 - SATA (7 pin, Data) Plug
1 - SP4 (4 pin, Small Drive Power) Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.14
Linux 3.5.x to 4.11.x LTS versions only
Note: Connected drives cannot be used as System / Primary drive in Windows Server 2012, 2012 R2, 2016, 2019
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5Gbps per lane. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5Gbps per lane.
The card's two SATA ports support port multiplier, up to seven drives total (including two M.2 drives). Only one SATA port can use port multiplier at a time, with up to four drives total connected through PM (in a non-RAID configuration)
System and Cable Requirements PCI Express x4 slot (backward compatible with x8, and x16 slots)
Indicators
LED Indicators 2 - M.2 drive LEDs (Green)
3 - Pin headers for LEDs
Environmental
Humidity 20%~80% RH (Non-condensing)
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 18 cm [7.1 in]
Product Width 20 mm [0.8 in]
Weight of Product 64 g [2.3 oz]
Packaging Information
Package Height 47 mm [1.9 in]
Package Length 16.2 cm [6.4 in]
Package Width 21.9 cm [8.6 in]
Shipping (Package) Weight 169 g [6 oz]
What's in the Box
Included in Package 1 - M.2 SSD RAID controller card
1 - low-profile bracket
2 - M.2 mounting screws
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.14
Linux 3.5.x to 4.11.x LTS versions only
Note: Connected drives cannot be used as System / Primary drive in Windows Server 2012, 2012 R2, 2016, 2019

Certifications

Related Products

2x M.2 SATA SSD Controller Card - PCIe
PEX2M2
2x M.2 SATA SSD Controller Card - PCIe

Add two Next Generation Form Factor (NGFF) M.2 SATA SSDs to your computer through PCI Express

95,99 € exc VAT
103,67 € inc VAT
M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
32,39 € inc VAT
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay
35S24M2NGFF
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay

Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay

65,99 € exc VAT
71,27 € inc VAT
M.2 to SATA SSD Adapter - Expansion Slot Mounted
S32M2NGFFPEX
M.2 to SATA SSD Adapter - Expansion Slot Mounted

Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection

24,99 € exc VAT
26,99 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP
SM2NGFFMBU33
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP

Turn your solid state drive into an ultra-portable pocket drive

39,99 € exc VAT
43,19 € inc VAT
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
37,79 € inc VAT
2-Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with 2 mSATA Slots and HyperDuo SSD Tiering
PEXMSATA3422
2-Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with 2 mSATA Slots and HyperDuo SSD Tiering

Combine SSD performance with HDD capacity to create a HyperDuo array with 2 x mSATA and 2 x SATA drives through a single PCI Express slot

115,99 € exc VAT
125,27 € inc VAT
3 Port PCI Express 2.0 SATA III 6 Gbps RAID Controller Card w/ mSATA Slot and HyperDuo SSD Tiering
PEXMSATA343
3 Port PCI Express 2.0 SATA III 6 Gbps RAID Controller Card w/ mSATA Slot and HyperDuo SSD Tiering

Add 1 internal mSATA slot and 3 internal SATA III (6Gbps) ports to a computer through a PCI Express x2 slot

52,99 € exc VAT
57,23 € inc VAT
4 Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with HyperDuo SSD Tiering
PEXSAT34RH
4 Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with HyperDuo SSD Tiering

Add 4 Internal SATA III (6Gbps) ports to a computer through a PCI Express x2 slot

107,99 € exc VAT
116,63 € inc VAT

Accessories