StarTech.com

3-Port M.2 SSD (NGFF) Adapter Card - 1 x PCIe (NVMe) M.2, 2 x SATA III M.2 - PCIe 3.0

Mount both PCIe (NVMe) and SATA based M.2 SSDs inside your computer using this PCI Express adapter card

Product ID: PEXM2SAT32N1

  • Expand the storage and improve the performance of your computer, with slots for two M.2 SATA SSDs and one M.2 PCIe SSD
  • Supports PCI Express 3.0 (x4), ideal for a high-performance M.2 PCIe SSD (NVMe)
  • SATA slots feature a passthrough design, so your drives can connect to the SATA ports on your host PC
View More
  • Full bandwidth is available for each M.2 drive simultaneously (up to approximately 40Gbps for M.2 PCIe drives, and up to 6Gbps for M.2 SATA III drives)
  • Wide installation compatibility, with support for a range of M.2 drives (2280, 2260, 2242, 2230)
  • Adjustable stand-offs and multiple mounting holes support 80 mm, 60 mm, 42 mm, and 30 mm SSDs
  • OS independent with no drivers required, for a fast, hassle-free setup
  • Equipped with a full-profile bracket, includes a low-profile (half-height bracket) for installation in small form-factor computers
  • Installs into x4, x8, or x16 PCIe slots
53,99 € EUR exc VAT
58,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Industry Standards Serial ATA 3.0 specification - SATA I/II/III (1.5/3/6Gbps)
PCI Express 3.0
Interface M.2 SATA
SATA
M.2 PCIe
Port Style Integrated on Card
Ports 3
Performance
ATAPI Support Yes
Bootable Yes
MTBF 50,000 Hours
Port Multiplier No
RAID No
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
Internal Ports 2 - M.2 (SATA, B-Key, NGFF) Receptacle
1 - M.2 (PCIe, M-Key, AHCI/NVMe, NGFF)
2 - SATA (7 pin, Data) Plug
Software
OS Compatibility OS Independent; No additional drivers or software required

Note: When installed in a compatible operating system, the card is natively supported and doesn’t require any additional drivers or software. However, your operating system must natively support PCIe SSDs (NVMe - Non-Volatile Memory Express).
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5Gbps per lane. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5Gbps per lane.
System and Cable Requirements A computer enabled with PCI Express (PCIe), and an available PCI Express x4, x8, or x16 slot
One or two SATA host ports on the host computer (for example, the SATA controller card, or the motherboard SATA ports inside of your computer)
An operating system that natively supports PCIe SSDs (NVMe), such as:
- Windows® 8 and later
- Mac OS 10.10.3 and later
Indicators
LED Indicators 3 - M.2 drive status/activity
1 - Power
Environmental
Humidity 20%~80% RH (Non-condensing)
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 12 cm [4.7 in]
Product Width 20 mm [0.8 in]
Weight of Product 65 g [2.3 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 13 cm [5.1 in]
Package Width 16.2 cm [6.4 in]
Shipping (Package) Weight 127 g [4.5 oz]
What's in the Box
Included in Package 1 - 3-port M.2 NGFF SSD adapter card
1 - low-profile bracket
3 - M.2 mounting screws
3 - M.2 mounting standoffs
3 - M.2 mounting nuts
1 - screwdriver
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

x4 PCI Express 3.0 to M.2 PCIe NVMe SSD Adapter
PEX4M2E1
x4 PCI Express 3.0 to M.2 PCIe NVMe SSD Adapter

Connect a PCIe M.2 SSD (NVMe or AHCI) to your computer through PCI Express for ultra-fast data access

34,99 € exc VAT
37,79 € inc VAT
2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe
PEXM2SAT3422
2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe

Add two Next Generation Form Factor M.2 SSDs and two SATA ports to your computer through PCI Express

115,99 € exc VAT
125,27 € inc VAT
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay
35S24M2NGFF
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay

Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay

65,99 € exc VAT
71,27 € inc VAT
2x M.2 SATA SSD Controller Card - PCIe
PEX2M2
2x M.2 SATA SSD Controller Card - PCIe

Add two Next Generation Form Factor (NGFF) M.2 SATA SSDs to your computer through PCI Express

95,99 € exc VAT
103,67 € inc VAT
2-Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with 2 mSATA Slots and HyperDuo SSD Tiering
PEXMSATA3422
2-Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with 2 mSATA Slots and HyperDuo SSD Tiering

Combine SSD performance with HDD capacity to create a HyperDuo array with 2 x mSATA and 2 x SATA drives through a single PCI Express slot

115,99 € exc VAT
125,27 € inc VAT
3 Port PCI Express 2.0 SATA III 6 Gbps RAID Controller Card w/ mSATA Slot and HyperDuo SSD Tiering
PEXMSATA343
3 Port PCI Express 2.0 SATA III 6 Gbps RAID Controller Card w/ mSATA Slot and HyperDuo SSD Tiering

Add 1 internal mSATA slot and 3 internal SATA III (6Gbps) ports to a computer through a PCI Express x2 slot

52,99 € exc VAT
57,23 € inc VAT
4 Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with HyperDuo SSD Tiering
PEXSAT34RH
4 Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with HyperDuo SSD Tiering

Add 4 Internal SATA III (6Gbps) ports to a computer through a PCI Express x2 slot

107,99 € exc VAT
116,63 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP
SM2NGFFMBU33
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP

Turn your solid state drive into an ultra-portable pocket drive

40,99 € exc VAT
44,27 € inc VAT
M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
32,39 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

44,99 € exc VAT
48,59 € inc VAT

Accessories