StarTech.com

Dual 4K 60Hz Monitor Thunderbolt™ 3 Dock - PCIe M.2 Slot and SD Reader

Laptop Docking Station | Mac & Windows® | 3x USB Ports | 10G USB-C | 5K | 85W PD

Product ID: TB3DK2DPM2

  • Connect dual UHD 4K 60Hz monitors: DisplayPort and Thunderbolt 3 USB-C (may require adapter)
  • Easy to set up and ready to go with no driver installation required
  • Connect USB devices with 3x USB ports - 1x USB-C (10Gbps) with 3A charging and 2x USB-A (5Gbps) ports with Fast-Charge
View More
  • Install a PCIe M.2 SSD (NVMe and AHCI 80 mm drive size) directly into the dock's M.2 slot
  • SD card reader (and microSD with adapter) supports SD 4.0 and UHS-II
  • Power and charge your laptop with Power Delivery 2.0 (up to 85W)
633,99 € EUR exc VAT
684,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type Thunderbolt 3
Chipset ID Intel - Alpine Ridge DP
ASMedia ASM1142
Realtek RTS5411
Realtek RTS5329
C-Media - CM6533
Intel i210AT
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards Thunderbolt 3
USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 40 Gbps (Thunderbolt 3)
10 Gbps (USB 3.1 Gen 2)
5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions Dual 4K displays - DisplayPort and Thunderbolt 3 USB-C - 4096 x 2160p / 3840 x 2160p at 60Hz
Single 4K display - DisplayPort or Thunderbolt 3 USB-C - 4096 x 2160p / 3840 x 2160p at 60Hz
Single 5K (5120 x 2880p) display (through Thunderbolt 3 USB-C port)
Memory Media Type SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
microSD (Micro Secure Digital) (adapter required)
microSDHC (Micro Secure Digital High Capacity) (adapter required)
microSDXC (Micro Secure Digital eXtended Capacity) (adapter required)
PXE Yes
Type and Rate Thunderbolt 3 - 40 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Female
1 - DisplayPort (20 pin) Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - SD Slot Female
1 - M.2 (NVMe, M-Key, PCIe x4) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
1 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (3 Position) Female
1 - 3.5 mm Audio Female
Software
OS Compatibility Windows® 8, 8.1, 10
macOS 10.12 - 10.15
Special Notes / Requirements
Note A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
When connecting a display to one of the Thunderbolt 3 USB-C ports, a USB-C video adapter might be required depending on the input of your display.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps. USB 3.1 Gen 2 offers speeds up to 10Gbps.
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port.
Your laptop's Thunderbolt 3 port must support USB Power Delivery 2.0 in order to power and charge your laptop.
Power
Center Tip Polarity Positive
Input Current 2.5 A
Input Voltage 100 - 240 AC
Output Current 7.5 A
Output Voltage 20V DC
Plug Type N
Power Consumption (In Watts) 170
Power Delivery 85W
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Cable Length 500 mm [19.7 in]
Color Black
Material Aluminum
Product Height 2.5 cm [1 in]
Product Length 95 mm [3.7 in]
Product Width 23.9 cm [9.4 in]
Weight of Product 780 g [27.5 oz]
Packaging Information
Package Height 12.5 cm [4.9 in]
Package Length 28.8 cm [11.3 in]
Package Width 13.8 cm [5.4 in]
Shipping (Package) Weight 1.4 kg [3.1 lb]
What's in the Box
Included in Package 1 - docking station
1 - Thunderbolt 3 cable
1 - universal power adapter
4 - power cords (NA/JP, EU, UK, ANZ)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 8, 8.1, 10
macOS 10.12 - 10.15

Certifications

Related Products

Dual 4K 60Hz Monitor Thunderbolt™ 3 Dock - PCIe M.2 Slot and SD Reader
TB3DK2DPM2
Dual 4K 60Hz Monitor Thunderbolt™ 3 Dock - PCIe M.2 Slot and SD Reader

Laptop Docking Station | Mac & Windows® | 3x USB Ports | 10G USB-C | 5K | 85W PD

633,99 € exc VAT
684,71 € inc VAT
Dual 4K Monitor Mini Thunderbolt 3 Dock with DisplayPort
TB3DKM2DP
Dual 4K Monitor Mini Thunderbolt 3 Dock with DisplayPort

Laptop Docking Station | Mac & Windows® | Bus-Powered | 1x USB-A

211,99 € exc VAT
228,95 € inc VAT

Accessories