StarTech.com

Triple Monitor 4K USB-C Dock with 5x USB 3.0 Ports

Laptop Docking Station | For Windows® | 60W Power Delivery| 4K 60 DP + HDMI

Product ID: DK30CH2DPPDU

  • Dock your USB-C equipped Windows laptop with triple 4K monitors: 2x DisplayPort (DisplayLink) and 1x HDMI (DP Alt Mode)
  • Connect your USB devices with 5x USB 3.0 ports - 1x USB-C and 4x USB-A (incl 1x Fast-Charge)
  • Power and charge your laptop with Power Delivery 2.0 (up to 60W)
View More
  • Add wired network connectivity with the Gigabit Ethernet RJ45 port
  • Connect to a laptop’s USB-A port with a USB-C to A cable, sold separately (only dual display is supported and PD is not available through USB-A)
381,99 € EUR exc VAT
412,55 € EUR inc VAT

Overview

This TAA compliant 4K USB-C™ dock for Windows® laptops takes productivity to a whole new level, with support for triple 4K monitors - a first in the market. The USB Type-C dock provides 60W charging power, and 5x USB 3.0 ports to connect your peripheral devices. It’s the perfect accessory for your Dell™ XPS 15, Chromebook Pixel™, or another USB-C enabled PC laptop.  

The dock also connects to USB 3.0 laptops with a USB-A port (using a USB-C to A cable such as the USB315AC1M, sold separately). 

Note: Power Delivery to charge your laptop is not available through USB-A, and only dual display is supported.  

Enhance Productivity 

The 4K USB-C Dock for Windows lets you create a three-monitor Ultra HD workstation. Connect: 

  • 2x 4K DisplayPort (DisplayLink) at 4096 x 2160 resolution / 3840 x 2160 @ 60Hz and  
  • 1x 4K HDMI (DP Alt Mode) at 4096 x 2160 resolution @ 24Hz / 3840 x 2160 @ 30Hz 

For high-resolution applications, the universal laptop docking station can also connect to a 5K display (5120 x 2880 resolution) at 60Hz, by connecting the two DisplayPort ports to a single 5K display. 

Powerful Connections 

This triple-monitor docking station lets you connect your peripherals to transform your laptop into a full-sized workstation. With five USB 3.0 ports (1x USB Type-C and 4x USB Type-A incl 1x Fast-Charge port), a Gigabit Ethernet port, headset jack and separate 3.5 mm audio and microphone ports, you have all the connections you need for maximum performance. 

Connect three 4K monitors to your Mac or Windows laptop

60W Power Delivery 

Using a single cable, the USB-C docking station with Power Delivery (up to 60W) will power and charge your laptop, and power your peripherals with its 120W power adapter. 

The DK30CH2DPPDU is backed by a StarTech.com 3-year warranty and free lifetime technical support. 

technical support.

 

Applications

Ideal for 4K video editing or working with high-resolution graphics

Work on multiple documents simultaneously in office applications

View multiple monitors at a glance, in financial or investment firms

Ideal for surveillance and monitoring

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID DisplayLink - DL-6950
Genesys Logic - GL3523
Texas Instruments - TPS65982
Parade Technologies - PS176
Displays Supported 3
Fast-Charge Port(s) Yes
Industry Standards USB Power Delivery Specification Rev. 2.0
USB Battery Charging Specification Rev. 1.2
DisplayPort 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 1x HDMI (DP Alt Mode) - 4096 x 2160p @24Hz / 3840 x 2160p @30Hz
2x DisplayPort (DisplayLink) - 4096 x 2160p @60Hz / 3840 x 2160p @60Hz

1x 5K DisplayPort using 2 DP video ports - 5120 x 2880 @60Hz

Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p.
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - DisplayPort (20 pin) Female
1 - HDMI (19 pin) Female
2 - USB Type-C (24 pin) USB 3.0 Female
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
1 - Security Lock Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
4K resolution is supported on all 3 video ports. A 4K-capable DisplayPort display is required to achieve 4Kx2K resolutions
If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
5K resolution is supported by connecting the two DisplayPort video ports to a single 5K display. A 5K-capable display is required to achieve 5K (5120 x 2880 60Hz) resolutions
Extended displays are currently only supported with DisplayLink-based products on macOS 10.11 to 10.13.3. This may change in future versions.
The dock connects to the USB-C port on your laptop. The dock can also be connected to the USB-A port on laptops using a USB-C to A cable, sold separately, but only dual display is supported, and Power Delivery to charge your laptop is not available through USB-A
System and Cable Requirements USB-C enabled computer with an available USB Type-C port
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 ~ 240 AC
Output Current 6 A
Output Voltage 20V DC
Plug Type N
Power Delivery 60W
Power Source AC Adapter Included
Environmental
Humidity 0~95% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black & Silver
Enclosure Type Plastic
Product Height 34 mm [1.3 in]
Product Length 270 mm [10.6 in]
Product Weight 385 g [13.6 oz]
Product Width 82 mm [3.2 in]
Packaging Information
Shipping (Package) Weight 1.5 kg [3.2 lb]
What's in the Box
Included in Package 1 - docking station
1 - USB-C cable
1 - universal power adapter (UK, EU)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10

Certifications

Accessories