StarTech.com

Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand

Laptop Docking Station | Mac & Windows® | DVI to VGA & HDMI® Adapters | 2x Charge Ports

Product ID: USB3SDOCKDD

  • Dock your USB 3.0 equipped Mac or Windows laptop with support for several dual monitor configurations using the included video adapters
  • Connect and charge your USB devices with 5x USB 3.0 ports, including two Fast-Charge USB ports
  • Save space on your desktop by placing the dock in a vertical orientation with the included dock stand
  • Add wired network connectivity and audio devices with the Gigabit Ethernet RJ-45 port and headset jack.
217,99 € EUR exc VAT
235,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB 3.0
Chipset ID DisplayLink - DL-3900
Genesys Logic - GL3520
VIA/VLI - VL817
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB Battery Charging Specification Rev. 1.2
USB 3.0 - Hub ports support USB 2.0/1.1 backward-compatibility
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Analog Resolutions 2048x1152 (VGA)
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 2048x1152 (Dual-Link DVI/HDMI)
Lower resolutions are also supported.
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - DVI-D (25 pin) Female
1 - DVI-I (29 pin) Female
2 - USB 3.0 A (Fast-Charge, 9 pin) Female
3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
macOS 10.6 - 10.12, 10.14 - 10.15
Chrome OS™ v55+
Special Notes / Requirements
Note HDMI and VGA adapters included
VGA adapter can only be used on the DVI-I (29-pin) port
The DVI-I connector supports DVI-I signaling (digital and analog)
This USB docking station is not intended for graphical intensive applications, such as gaming
System and Cable Requirements USB 3.0 port interface and USB 3.0 cable to connect the Laptop Docking Station to a host computer (USB 3.0 host cable included)
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 0.8 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 12V DC
Plug Type H
Power Consumption (In Watts) 24W
Power Source AC Adapter Included
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 1000 mm [39.4 in]
Color Black & Silver
Material Aluminum and Plastic
Product Height 17.8 cm [7 in]
Product Length 83 mm [3.3 in]
Product Width 23 mm [0.9 in]
Weight of Product 285 g [10.1 oz]
Packaging Information
Package Height 95 mm [3.7 in]
Package Length 18.6 cm [7.3 in]
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 1 kg [2.2 lb]
What's in the Box
Included in Package 1 - USB 3.0 Laptop Docking Station
1 - 1m USB 3.0 Cable
4 - Rubber Feet
1 - Stand
2 - Stand Screws
1 - Screwdriver
1 - DVI to VGA Adapter
1 - DVI to HDMI Adapter
1 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
macOS 10.6 - 10.12, 10.14 - 10.15
Chrome OS™ v55+

Certifications

Related Products

Dual Monitor USB 3.0 Docking Station with HDMI & 4K DisplayPort
USB3DOCKHDPC
Dual Monitor USB 3.0 Docking Station with HDMI & 4K DisplayPort

Laptop Docking Station | Mac & Windows® | USB Fast Charge Port | 4 USB Ports | TAA Compliant

240,99 € exc VAT
260,27 € inc VAT
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
137,15 € inc VAT
Travel Adapter for Laptops - HDMI and GbE - USB 3.0
USB31GEHD
Travel Adapter for Laptops - HDMI and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and HDMI output to your port-limited laptop, through a single USB 3.0 port

99,99 € exc VAT
107,99 € inc VAT
Travel Adapter for Laptops - VGA and GbE - USB 3.0
USB31GEVG
Travel Adapter for Laptops - VGA and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and VGA output to your port-limited laptop, through USB 3.0

99,99 € exc VAT
107,99 € inc VAT

Accessories