StarTech.com

Dual Monitor USB 3.0 Docking Station with HDMI & 4K DisplayPort

Laptop Docking Station | Mac & Windows® | USB Fast Charge Port | 4 USB Ports | TAA Compliant

Product ID: USB3DOCKHDPC

  • Connect dual monitors (HDMI and 4K DP) to your Mac or Windows laptop
  • Achieve a higher resolution with up to 3840x2160p on a single display
  • Maximize your display capabilities with dual displays at 2048x1152p resolutions
View More
  • Connect more devices with 4 x USB 3.0 ports
  • Charge your mobile devices with built-in USB fast-charge port
240,99 € EUR exc VAT
260,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB 3.0
Chipset ID DisplayLink - DL-5900
VIA/VLI - VL812
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB Battery Charging Specification Rev. 1.2
USB 3.0 - Hub ports support USB 2.0/1.1 backward-compatibility
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 3840x2160 @ 30Hz / 2560x1600 / 2560x1440 (DisplayPort - Single Display)

2560x1440 (HDMI - Single Display)

2048x1152 & 2048x1152 (DisplayPort & HDMI - Two Displays)
Lower resolutions are also supported.
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - DisplayPort (20 pin) Female
1 - HDMI (19 pin) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
1 - USB Type-B (9 pin) USB 3.0 Female
1 - Security Lock Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.8 - 10.12, 10.14 - 10.15
Chrome OS™ v55+
Special Notes / Requirements
System and Cable Requirements DisplayPort display must support 4K resolutions
If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included)
Indicators
LED Indicators 1 - Link (Green)
1 - Activity (Yellow)
Power
Input Current 1.5 A
Input Voltage 100 - 240 AC
Output Current 6.5 A
Output Voltage 5 DC
Plug Type 4-pin DIN
Power Consumption (In Watts) 32.5
Power Source AC Adapter Included
Environmental
Humidity 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 0.6 m [2 ft]
Color Black
Material Steel and Plastic
Product Height 2.4 cm [0.9 in]
Product Length 22.7 cm [8.9 in]
Product Width 76 mm [3 in]
Weight of Product 277 g [9.8 oz]
Packaging Information
Package Height 71 mm [2.8 in]
Package Length 19.8 cm [7.8 in]
Package Width 25.1 cm [9.9 in]
Shipping (Package) Weight 1.1 kg [2.4 lb]
What's in the Box
Included in Package 1 - USB 3.0 Laptop Docking Station
1 - 2ft USB 3.0 Cable
1 - Universal Power Adapter
4 - Power Cords (NA/JP, EU, UK, ANZ)
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.8 - 10.12, 10.14 - 10.15
Chrome OS™ v55+

Certifications

Related Products

Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand
USB3SDOCKDD
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand

Laptop Docking Station | Mac & Windows® | DVI to VGA & HDMI® Adapters | 2x Charge Ports

217,99 € exc VAT
235,43 € inc VAT
Travel Adapter for Laptops - HDMI and GbE - USB 3.0
USB31GEHD
Travel Adapter for Laptops - HDMI and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and HDMI output to your port-limited laptop, through a single USB 3.0 port

99,99 € exc VAT
107,99 € inc VAT
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
137,15 € inc VAT
Travel Adapter for Laptops - VGA and GbE - USB 3.0
USB31GEVG
Travel Adapter for Laptops - VGA and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and VGA output to your port-limited laptop, through USB 3.0

99,99 € exc VAT
107,99 € inc VAT

Accessories