StarTech.com

Travel Adapter for Laptops - VGA and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and VGA output to your port-limited laptop, through USB 3.0

Product ID: USB31GEVG

  • VGA output and a 10/100/1000 Mbps network port through just a single USB 3.0 connection
  • Compact and lightweight - two connection options in a travel-friendly casing designed for maximum portability
  • USB bus-powered, with built-in USB 3.0 cable - No external power adapter required
View More
  • Hassle-free setup - Latest drivers are automatically downloaded in Windows® systems when an active network connection is present
  • Gigabit Ethernet RJ45 port - IEEE 802.3, 802.3u and 802.3ab (10BASE-T, 100BASE-TX, and 1000BASE-T) compatible
  • SuperSpeed USB 3.0 (5 Gbps) interface, backward compatible with USB 2.0
  • Support for resolutions up to 2048x1152 (QWXGA)
  • Choose between Mirrored, Extended or Primary display configurations
99,99 € EUR exc VAT
107,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB 3.0
Chipset ID DisplayLink - DL-3700
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Hub port supports USB 2.0/1.1 backward-compatibility
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Maximum Analog Resolutions 2048x1152 (VGA)
Lower resolutions are also supported.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-A (9 pin) USB 3.0 Male
1 - VGA (15 pin, High Density D-Sub) Female
1 - RJ-45 Female
Software
OS Compatibility Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
Mac OS® 10.6 to 10.13.3
Chrome OS v55+
Special Notes / Requirements
Note Extended displays are currently only supported with DisplayLink-based products on macOS 10.11 to 10.13.3. This may change in future versions.
System and Cable Requirements USB enabled computer system with available USB 3.0 port
Indicators
LED Indicators 1 - Link
1 - Activity
Power
Power Source USB-Powered
Environmental
Humidity 10-90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 111 mm [4.4 in]
Color Black
Material Plastic
Product Height 1.9 cm [0.7 in]
Product Length 65 mm [2.6 in]
Product Width 65 mm [2.6 in]
Weight of Product 48 g [1.7 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.4 cm [6.9 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 166 g [5.9 oz]
What's in the Box
Included in Package 1 - USB 3.0 Mini Docking Station Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
Mac OS® 10.6 to 10.13.3
Chrome OS v55+

Certifications

Related Products

Travel Adapter for Laptops - HDMI and GbE - USB 3.0
USB31GEHD
Travel Adapter for Laptops - HDMI and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and HDMI output to your port-limited laptop, through a single USB 3.0 port

99,99 € exc VAT
107,99 € inc VAT
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
137,15 € inc VAT
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand
USB3SDOCKDD
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand

Laptop Docking Station | Mac & Windows® | DVI to VGA & HDMI® Adapters | 2x Charge Ports

217,99 € exc VAT
235,43 € inc VAT
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable
ST3300GU3B
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable

Add 3 external USB 3.0 ports with UASP and a Gigabit Ethernet port to your Ultrabook™ or laptop through a single USB 3.0 port

59,99 € exc VAT
64,79 € inc VAT
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - Black
USB31000SPTB
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - Black

Add a Gigabit Ethernet port and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

45,99 € exc VAT
49,67 € inc VAT

Accessories