StarTech.com

Dual HDMI Monitor USB-C Docking Station with 60W Power Delivery

USB 3.1 Gen 1 Type-C Docking Station| Mac & Windows® | 3x USB-A | 1x USB-C | GbE | Mountable

Product ID: DK30CHHPDEU

  • Create a dual monitor docking station with support for dual 1080p (60Hz) HDMI monitors
  • Power and charge your laptop battery while you work with up to 60W Power Delivery
  • Connect more peripheral devices with 1x USB-C and 3x USB-A ports and charge mobile devices with 1x USB-C and 1x USB-A convenient front facing fast charge ports
View More
  • Compact design saves space and supports a wide variety of desktop setup configurations with an extended 1-meter USB-C host cable and mounting holes to use with optional mounting brackets
  • Provide additional security using the built-in k-slot for StarTech.com cable locks
279,99 € EUR exc VAT
302,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Audio Yes
Bus Type USB 3.1 Gen 1
Chipset ID DisplayLink DL3900
Realtek RTS5423
Realtek RTS5411E
Displays Supported 2
Interface USB 3.1 Gen 1
K-Lock Slot Kensington Standard Slot (K-Slot)
Ports 4
USB-C Device Port(s) USB Power Delivery
USB-C Host Connection Yes
Performance
Audio Specifications Dual-Channel 3.5mm Stereo Audio Output
Single-Channel 3.5mm Microphone Input
Compatible Networks 10/100/1000 Mbps
Full Duplex Support No
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
1 Gbps (Ethernet)
Maximum Digital Resolutions Dual HDMI Displays: 1080p (1920x1080, 1920x1200 @ 60Hz)
Supported Charging Modes Charging Downstream Port (CDP)
Type Copper
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
2 - USB Type-A (9 pin) USB 3.0 Female
2 - HDMI 1.4 Female Output
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female Female
1 - USB Type-C (Fast-Charge, 24 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.11,10.12, 10.14, 10.15
Chrome OS™ v55+
Power
Center Tip Polarity Positive
Input Current 1.5A
Input Voltage 100 - 240 AC
Output Current 4.5A
Output Voltage 20V DC
Plug Type N
Power Delivery 60W
Power Source AC Adapter Included
Environmental
Humidity 0% to 95% (non-condensing) at 25°C
Operating Temperature 0 to 50°C
Storage Temperature -20 to 70°C
Physical Characteristics
Product Height 25.000
Product Length 15.5 cm [6.1 in]
Product Width 80.000
Weight of Product 300.000
Packaging Information
Package Height 82.000
Package Length 142.000
Package Width 231.000
Shipping (Package) Weight 1028.000
What's in the Box
Included in Package 1 - Docking Station
1 - USB-C Host Cable (1 m)
1 - Universal Power Adapter (EU)
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.11,10.12, 10.14, 10.15
Chrome OS™ v55+

Certifications