StarTech.com

Dual Monitor USB C Docking Station for Windows® Laptops

USB C Multiport Adapter | 4K 30Hz | 100W PD 3.0 | 2 USB A Ports | GbE | DP Alt-Mode Switch

Product ID: DK30C2HAGPD

  • Create a premium Windows® based workstation with configurable dual 1080p or 4K 30Hz HDMI monitors
  • Supports Gigabit Ethernet network access and 2 USB-A ports for all your essential connections
  • 100W PD 3.0 pass through with up to 85W for laptop charging
View More
  • Includes an extended detached host cable of 1 m (39.4”) for a wide range of desktop set-ups
  • Multi-stream transport technology (MST) supports driverless displays
185,99 € EUR exc VAT
200,87 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID VIA/VLI - VL102
VIA/VLI - VL170
VIA/VLI - VL817
MegaChips - STDP4320
MegaChips - MCDP2900
RealTek - RTL8153
Displays Supported 2
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions Dual HDMI displays: Up to 4096 x 2160p @ 24Hz or 3840 x 2160p @ 30Hz

Single HDMI display: Up to 4096 x 2160p @ 60Hz or 3840 x 2160p @ 60Hz

Single UltraWide HDMI display - Up to 3440 x 1440p @ 60 Hz

Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p.
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
1 - USB-C (24 pin) USB Power Delivery only Female
2 - HDMI (19 pin) Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Special Notes / Requirements
Note For a dual-monitor configuration the host laptop must support MST.
Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 or 3.0 and DP alt mode.
The adapter can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0 or 3.0. However, in this configuration if a power adapter is connected to the multifunction adapter, it will not pass power through to your host laptop.
The multiport adapter provides limited Chrome support (no MST support; Ethernet only when using bus power).
The multiport adapter provides limited Android support (no MST support).
A 4K-capable display is required to achieve 3840 x 2160p resolution (4K is also known as 4K x 2K)
Video output capabilities are dependent on the video card and hardware specification of your connected laptop.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
Your laptop may have specific requirements for charging. This USB-C multiport adapter supports USB Power Delivery 3.0, up to 100W. When using your laptop’s USB-C power adapter, the multiport adapter powers both the adapter (with attached peripherals) and your laptop - with up to 85W charging available for laptop charging. For more information on your laptop’s charging requirements, refer to the manufacturer of your laptop.
Through support of USB Power Delivery 3.0, the multiport adapter supports Fast Role Swap which prevents USB data disruption when you unplug to switch power sources (USB-C power adapter to bus power).
In USB 3.0 mode, the maximum Ethernet speed is 1000 Mbps. In USB 2.0 mode, the maximum Ethernet speed is 100 Mbps.
System and Cable Requirements A host laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 2.0 or PD 3.0 and DP alt mode)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Power
Laptop Charging via Power Delivery 85W
Power Consumption (In Watts) 15W
Power Delivery 100W
Power Source Bus Powered and Host USB-C Power Adapter
Environmental
Humidity 0~95% RH (Non-condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 1.9 cm [0.7 in]
Product Length 12 cm [4.7 in]
Product Width 60 mm [2.4 in]
Weight of Product 281 g [9.9 oz]
Packaging Information
Package Height 38 mm [1.5 in]
Package Length 20.8 cm [8.2 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 133 g [4.7 oz]
What's in the Box
Included in Package 1 - Multiport Adapter
1 - USB-C Cable
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10

Certifications

Related Products

USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black
DKT30CHPD
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

121,99 € exc VAT
131,75 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

94,99 € exc VAT
102,59 € inc VAT
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White
DKT30CDVPD
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White

Portable Docking Station | Windows® & Mac | USB-A & GbE | Thunderbolt™3 Compatible

96,99 € exc VAT
104,75 € inc VAT
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD
CDP2VGAUACP
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

61,99 € exc VAT
66,95 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver
DKT30CHVW
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

96,99 € exc VAT
104,75 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black
CDP2HDUACP
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

69,99 € exc VAT
75,59 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
71,27 € inc VAT
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C
DKT30CHD
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C

Portable Docking Station | Windows® & Mac | 4K | GbE | TAA Compliant

104,99 € exc VAT
113,39 € inc VAT
USB-C Multiport Adapter - SD Card Reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0
DKT30CSDHPD
USB-C Multiport Adapter - SD Card Reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0

Add more connectivity to your MacBook or other USB-C laptop, with 4K video, Gigabit Ethernet, two USB 3.0 ports and an SD card reader, plus power and charge as you work

121,99 € exc VAT
131,75 € inc VAT
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports

Laptop Docking Station | 60W PD | HDMI/DP | HDMI Cable | No Display Driver Setup

215,99 € exc VAT
233,27 € inc VAT
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black
CDPVGDVHDBP
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

76,99 € exc VAT
83,15 € inc VAT
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K
CDPVGDVHDB
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

89,99 € exc VAT
97,19 € inc VAT
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver
CDPVGDVHDMDP
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

106,99 € exc VAT
115,55 € inc VAT

Accessories