StarTech.com

USB-C Multiport Adapter with HDMI and VGA - 3x USB 3.0 - SD - PD 3.0 - Wraparound Cable

Add video output, three USB 3.0 ports, SD/micro SD card readers, and GbE port to your laptop through a single USB-C port

Product ID: DKT30CHVSCPD

  • Expand the connectivity of your MacBook Pro or Windows USB-C laptop, by connecting to a 4K HDMI or VGA display
  • Power the adapter and your laptop at the same time, using your laptop’s USB-C based power adapter (supports USB Power Delivery 3.0)
  • Utilize both the SD and microSD card readers at the same time
View More
  • Use any of the three USB 3.0 ports to fast-charge your phone or tablet or connect peripherals
  • Ensure reliable wired network access through the Gigabit Ethernet RJ45 port
151,99 € EUR exc VAT
164,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID VIA/VLI - VL102
VIA/VLI - VL817
Parade - PS8338B
Parade - PS176
Analogix - ANX9833
ALCOR MICRO - AU84612
Realtek - RTL8153
Displays Supported 1
Fast-Charge Port(s) Yes
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Audio Specifications The HDMI port supports audio output
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
General Specifications With support for USB Power Delivery 3.0, the multiport adapter will power and charge your laptop, and power your peripherals at the same time, providing up to 85W of charging power, when using a 100W power adapter. Charging power will be less when using a lower-wattage power adapter.
Supports Fast Role Swap of PD 3.0, to ensure the connected devices will not be disconnected when your power adapter is disconnected from the multiport adapter.
Each USB 3.0 port provides up to 7.5W of charging power, with a combined total of 10W when all 3 ports are in use. The charge provided depends on the number of devices connected and the amount of current each device draws.
Each one of the three USB 3.0 (Type A) ports is also a fast-charge and sync port to charge your tablet or smartphone. Only one fast-charge port can be used at a time.
Maximum Analog Resolutions 1920 x 1200p @ 60Hz (VGA)
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 3840 x 2160p (HDMI) @ 30Hz
Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
3 - USB 3.0 A (Fast-Charge, 9 pin) Female
1 - RJ-45 Female
1 - SD / MMC Slot Female
1 - MicroSD Female
1 - USB-C (24 pin) USB Power Delivery only Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.15
Chrome OS™
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 3.0 and DP Alt Mode.
The adapter can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 3.0. However, if your laptop’s USB-C port supports USB Power Delivery 2.0, it will still support PD pass-through, but it will not support Fast Role Swap. If you laptop's USB-C port does not support Power Delivery, then it will not support PD pass-through.
A 4K-capable display is required to achieve 3840 x 2160p resolution (4K is also known as 4K x 2K)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
Your laptop might have specific charging requirements. The USB-C adapter supports USB Power Delivery 3.0 to provide up to 85W of charging power, when using a 100W power adapter. Charging power will be less when using a lower-wattage power adapter.
System and Cable Requirements A host laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 3.0 and DP Alt Mode)
USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Power
Power Source USB-Powered
Environmental
Humidity 10~90% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 118 mm [4.6 in]
Color Black
Material Plastic
Product Height 1.4 cm [0.6 in]
Product Length 12.2 cm [4.8 in]
Product Width 70 mm [2.8 in]
Weight of Product 89 g [3.1 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 166 g [5.9 oz]
What's in the Box
Included in Package 1 - multiport adapter
1 - User manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.15
Chrome OS™

Certifications