StarTech.com

USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

Product ID: DKT30CHVW

  • Expand the connectivity of your MacBook Pro, Chromebook, Dell XPS, or other USB-C enabled laptop
  • 4-in-1 multiport adapter provides 4K Ultra HD (3840 x 2160p) HDMI or VGA video output, a USB 3.0 port, and a Gigabit Ethernet port
  • Sleek, compact and durable housing for portability, with attractive white and silver finish
View More
  • One additional USB 3.0 Type-A port lets you connect your existing USB devices (backward compatible with USB 2.0 and 1.x devices)
  • Thunderbolt 3 port compatible
  • Gigabit Ethernet RJ45 port supports Wake-on-LAN (WOL), jumbo frames, VLAN tagging, and Energy-Efficient Ethernet
  • Easy setup with native support in most Windows® and Mac operating systems (also works with Google Chrome OS™)
111,99 € EUR exc VAT
120,95 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID Cypress - CYPD2122
Cypress - CYUSB3314
STMicroelectronics - STDP2650
Chrontel - CH7517
ASIX - AX88179
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Audio Specifications HDMI output - 7.1 surround sound
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Analog Resolutions 2048 x 1280p - 30Hz (VGA)
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 3840 x 2160p - 30Hz (HDMI)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS 10.10 to 10.14
Chrome OS™
Special Notes / Requirements
Note For MacBook host systems using macOS 10.12, version 10.12.6 or later is required to support this product.
Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your laptop USB-C port supports DP alt mode.
Only one video output port can be used at the same time (HDMI or VGA). If two displays are connected, the HDMI port takes priority.
A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements Host laptop with an available USB-C port (to ensure full functionality, the laptop's USB-C port must support DP alt mode).
Power
Power Source USB-Powered
Environmental
Humidity 5~95% RH (Non-condensing)
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Cable Length 105 mm [4.1 in]
Color White & Silver
Enclosure Type Plastic
Product Height 1.7 cm [0.7 in]
Product Length 11.4 cm [4.5 in]
Product Width 54 mm [2.1 in]
Weight of Product 72 g [2.5 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 19.3 cm [7.6 in]
Package Width 12.4 cm [4.9 in]
Shipping (Package) Weight 152 g [5.4 oz]
What's in the Box
Included in Package 1 - USB-C multiport adapter for laptops
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS 10.10 to 10.14
Chrome OS™

Certifications

Related Products

USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White
DKT30CDVPD
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White

Portable Docking Station | Windows® & Mac | USB-A & GbE | Thunderbolt™3 Compatible

96,99 € exc VAT
104,75 € inc VAT
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD
CDP2VGAUACP
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

61,99 € exc VAT
66,95 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

102,99 € exc VAT
111,23 € inc VAT
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black
DKT30CHPD
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

121,99 € exc VAT
131,75 € inc VAT
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Silver and White
DKT30CHPDW
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Silver and White

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible | TAA

113,99 € exc VAT
123,11 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black
CDP2HDUACP
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

69,99 € exc VAT
75,59 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
71,27 € inc VAT
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C
DKT30CHD
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C

Portable Docking Station | Windows® & Mac | 4K | GbE | TAA Compliant

104,99 € exc VAT
113,39 € inc VAT
USB-C Multiport Adapter - SD Card Reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0
DKT30CSDHPD
USB-C Multiport Adapter - SD Card Reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0

Add more connectivity to your MacBook or other USB-C laptop, with 4K video, Gigabit Ethernet, two USB 3.0 ports and an SD card reader, plus power and charge as you work

121,99 € exc VAT
131,75 € inc VAT
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports

Laptop Docking Station | 60W PD | HDMI/DP | HDMI Cable | No Display Driver Setup

215,99 € exc VAT
233,27 € inc VAT
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black
CDPVGDVHDBP
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

76,99 € exc VAT
83,15 € inc VAT
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K
CDPVGDVHDB
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

89,99 € exc VAT
97,19 € inc VAT
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver
CDPVGDVHDMDP
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

106,99 € exc VAT
115,55 € inc VAT

Accessories