StarTech.com

USB-C Multiport Adapter - SD Card Reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0

Add more connectivity to your MacBook or other USB-C laptop, with 4K video, Gigabit Ethernet, two USB 3.0 ports and an SD card reader, plus power and charge as you work

Product ID: DKT30CSDHPD

  • Expand the connectivity of your MacBook Pro, Chromebook, Dell XPS, or other USB-C enabled laptop
  • Power both the multiport adapter and your laptop simultaneously, using your laptop’s USB-C based power adapter (supports USB Power Delivery 2.0)
  • Provides 4K Ultra HD (3840 x 2160p) HDMI, two USB 3.0 ports, one Gigabit Ethernet port and one SD card reader slot
View More
  • Sleek, compact and durable housing for portability
  • Thunderbolt 3 port compatible
  • Two additional USB Type-A ports let you connect your existing USB devices (backward compatible with USB 2.0 and 1.x devices)
  • Gigabit Ethernet RJ45 port supports Wake-on-LAN (WOL), jumbo frames, VLAN tagging, and Energy-Efficient Ethernet
  • USB-powered for easy portability
  • Easy setup with native support in most Windows® and Mac operating systems (also works with Google Chrome OS™)
121,99 € EUR exc VAT
131,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID VIA/VLI - VL813
VIA/VLI - VL100
Genesys Logic - GL857L
Parade - PS176
Realtek - RTL8153
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 4096 x 2160p @ 24Hz or 3840 x 2160p (HDMI) @ 30Hz

Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p.
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
1 - HDMI (19 pin) Female
1 - RJ-45 Female
2 - USB Type-A (9 pin) USB 3.0 Female
1 - SD / MMC Slot Female
1 - USB-C (24 pin) USB Power Delivery only Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.14
Chrome OS™
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
The adapter can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the multifunction adapter, it will not pass power through to your host laptop.
A 4K-capable display is required to achieve 3840 x 2160p resolution (4K is also known as 4K x 2K)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
Your laptop might have specific charging requirements. For example, if your laptop requires exactly 60W of power and an adapter consumes some of the 60W, your laptop might not recognize that it is getting enough power. For more information about Power Delivery, refer to the manufacturer of your hardware.
System and Cable Requirements A host laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 2.0 and DP alt mode)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 40~50% RH
Operating Temperature 0⁰C to 55⁰C (32°F to 131°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 152 mm [6 in]
Color Gray and Black
Enclosure Type Plastic
Product Height 1.6 cm [0.6 in]
Product Length 11.6 cm [4.6 in]
Product Width 46 mm [1.8 in]
Weight of Product 77.9 g [2.7 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.3 cm [6.8 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 154 g [5.4 oz]
What's in the Box
Included in Package 1 - multiport adapter
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.14
Chrome OS™

Certifications

Related Products

USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black
DKT30CHPD
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

121,99 € exc VAT
131,75 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

102,99 € exc VAT
111,23 € inc VAT
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD
CDP2VGAUACP
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

61,99 € exc VAT
66,95 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black
CDP2HDUACP
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

69,99 € exc VAT
75,59 € inc VAT
DVI Dual-Monitor Docking Station for USB-C Laptops - Includes USB-C to A Adapter, HDMI, and VGA Adapters
DK30BACDD
DVI Dual-Monitor Docking Station for USB-C Laptops - Includes USB-C to A Adapter, HDMI, and VGA Adapters

Expand your USB Type-C equipped laptop into a powerful office workstation, using a single USB 3.0 cable

235,99 € exc VAT
254,87 € inc VAT
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
137,15 € inc VAT
Travel Adapter for Laptops - HDMI and GbE - USB 3.0
USB31GEHD
Travel Adapter for Laptops - HDMI and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and HDMI output to your port-limited laptop, through a single USB 3.0 port

99,99 € exc VAT
107,99 € inc VAT

Accessories