StarTech.com

6 ft USB to DB25 Parallel Printer Adapter Cable - M/F

Add a DB25 parallel port to any PC or laptop with a free USB port

Product ID: ICUSB1284D25

  • Fully Plug & Play for easy installation
  • USB bus-powered operation, no external power adapter required
  • Eliminates the need for manual or automatic parallel switch boxes
11,99 € EUR exc VAT
12,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Prolific - PL2305
Interface Parallel
Ports 1
Performance
Maximum Data Transfer Rate 1.5Mbps
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - DB-25 (25 pin, D-Sub) Female
Software
OS Compatibility Windows® 98SE, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2000, 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.15
Linux 2.6.x to 4.11.x LTS Versions only
Environmental
Humidity 0~80% RH non-condensing
Operating Temperature 5°C to 40°C (41°F to 140°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Product Height 0.000
Product Length 1.8 m [6 ft]
Product Width 0.000
Weight of Product 110 g [3.9 oz]
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 119 g [4.2 oz]
What's in the Box
Included in Package 1 - USB to Parallel Adapter Cable

Compatibility

View full OS compatibility
Windows® 98SE, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2000, 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.15
Linux 2.6.x to 4.11.x LTS Versions only

Certifications

Related Products

6 ft USB to Parallel Printer Adapter - M/M
ICUSB1284
6 ft USB to Parallel Printer Adapter - M/M

Add a Centronics parallel port to your desktop or laptop PC through USB

16,99 € exc VAT
18,35 € inc VAT
USB to Parallel Printer Adapter - M/M
ICUSB128410
10 ft USB to Parallel Printer Adapter - M/M

Add a Centronics parallel port to your desktop or laptop PC through USB

27,99 € exc VAT
30,23 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
30,23 € inc VAT

Accessories