StarTech.com

2 Port Industrial USB to Serial RJ45 Adapter - Wallmount and DIN Rail

Add two RS232 serial RJ45 connections to a PC or Server through USB, with this DIN Rail and wall-mountable adapter

Product ID: ICUSB2322RJ

  • Adds 2 RS232 serial RJ45 connectors via a single USB port
  • Includes wallmount and Top-Hat DIN rail mounting brackets
  • Supports data rates up to 921.6 Kbps
View More
  • COM Port retention
  • USB-Powered - No external adapter required
  • USB 2.0 High Speed (480Mbps) and Full Speed (12Mbps) supported
  • USB connection features optional latching female screw holes for added security
49,99 € EUR exc VAT
53,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT232R
Interface Serial
Port Style External Hub
Ports 2
Performance
Data Bits 7, 8
FIFO 128 Bytes
Max Baud Rate 921.6 Kbps
Parity Odd, Even, Mark, Space, None
Serial Protocol RS-232
Stop Bits 1, 2
Connector(s)
Connector Type(s) 1 - USB B (4 pin) Female
2 - RJ-45 Female
Software
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.14
Linux 2.4.x to 4.11.x LTS Versions only
Power
Power Source USB-Powered
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 2 cm [0.8 in]
Product Length 65 mm [2.6 in]
Product Width 42 mm [1.7 in]
Weight of Product 78 g [2.8 oz]
Packaging Information
Package Height 41 mm [1.6 in]
Package Length 21.1 cm [8.3 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - 2 Port USB to Serial RJ45 Adapter
1 - Wallmount Bracket
2 - DIN Rail Clips
1 - USB A to B Cable
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.14
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

28,99 € exc VAT
31,31 € inc VAT
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2322F
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add two RS232 serial ports with COM retention to your laptop or desktop computer through USB

61,99 € exc VAT
66,95 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
60,47 € inc VAT

Accessories