StarTech.com

2 Port PCI RS422/485 Serial Adapter Card with 161050 UART

Add two RS422/485 serial ports through a standard or low profile PCI expansion slot

Product ID: PCI2S4851050

  • Supports maximum data transmission rate of 128Kbps
  • 16C1050 UART with 256-byte Deep FIFO
  • Supports 2-wire and 4-wire RS485 modes
View More
  • Jumper pins for RS422/485 toggling
  • Supports Hardware and Software flow control
  • Supports PCI Power Management 1.1
  • Compliant with PCI Local Bus Specification 2.3
123,99 € EUR exc VAT
133,91 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID SystemBase - SB16C1052PCI
Industry Standards PCI Local Bus Specification 2.3
PCI Power Management 1.1
Interface Serial
Port Style Integrated on Card
Ports 2
Performance
Data Bits 5, 6, 7, 8
FIFO 256 Bytes
Flow Control Xon, Xoff
Max Baud Rate 128 Kbps
Parity Even, Odd, or No Parity
Serial Protocol RS-422/485
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 2 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2000, 2003, 2008 R2, 2012, 2016
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 4.5 cm [1.8 in]
Product Length 12 cm [4.7 in]
Product Width 15 mm [0.6 in]
Weight of Product 58 g [2 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.5 cm [6.9 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 0.2 kg [0.3 lb]
What's in the Box
Included in Package 1 - 2 port PCI RS422/485 card
2 - Low profile (half-height) brackets
1 - Driver CD
1 - User Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2000, 2003, 2008 R2, 2012, 2016

Certifications

Related Products

2 Port RS232/422/485 PCI Serial Adapter Card w/ ESD Protection
PCI2S232485I
2 Port RS232/422/485 PCI Serial Adapter Card w/ ESD Protection

Control and communicate with two serial devices even with mixed RS-232 & 485 protocols

188,99 € exc VAT
204,11 € inc VAT
2 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART
PCI2S550_LP
2 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART

Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI expansion slot

44,99 € exc VAT
48,59 € inc VAT
2 Port PCI RS232 Serial Adapter Card with 16550 UART
PCI2S550
2 Port PCI RS232 Serial Adapter Card with 16550 UART

Add 2 high-speed RS-232 serial ports to your PC through a PCI expansion slot

36,99 € exc VAT
39,95 € inc VAT

Accessories