StarTech.com

2 Port USB to RS232 RS422 RS485 Serial Adapter with COM Retention

Add RS232, RS422 and RS485 support to your laptop or desktop computer via USB

Product ID: ICUSB2324852

  • Backwards compatible with USB 1.1
  • USB-powered; No additional external power adapter required
  • Both ports can function simultaneously with mixed or matched communication protocols
View More
  • Includes a bracket for wall mounting the USB to Serial adapter
  • Features rugged screw-lock USB port to ensure cords are not accidentally disconnected
  • Ability to rename devices for easy recognition
  • COM Port assignments maintained after reboot
  • Port 1 (DB9) configurable for RS232, RS422, or RS485; Port 2 (Terminal Block) configurable for RS422 or RS485
  • Multiple interface modes, including: 4 wire RS422(TxD+/-, RxD+/-), and 2 wire RS485 (DATA+, DATA-)
  • Supports RS-485 Auto Transceiver Turn Around by Unique Featured ATTA Hardware
  • External power adapter can be used (not required) if your device needs extra power beyond what the USB host can provide
  • Transmission Echo for RS485 collision detection
  • USB to 2 Port Straight-Through RS232/422/485 Serial Adapter
126,99 € EUR exc VAT
137,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT2232H
Interface Serial
Port Style External Hub
Ports 2
Performance
Data Bits 7, 8
FIFO 128 Bytes
Flow Control Xon/Xoff, Hardware, and None
Max Baud Rate 921.6 Kbps
Parity Odd, Even, Mark, Space, and None
Serial Protocol RS-232/422/485
Stop Bits 1, 2
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
External Ports 1 - DB-9 (9 pin, D-Sub) Male
1 - Terminal Block (5 Wire)
Software
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.15
Linux 2.4.x to 4.4.x LTS Versions only
Indicators
LED Indicators 1 - Red - Power LED
Power
Center Tip Polarity Positive
Output Current 0.385A
Output Voltage 5 DC
Plug Type B
Power Source Not Included (not required for standard applications)
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Gray
Material Plastic
Product Height 2.3 cm [0.9 in]
Product Length 82.3 mm [3.2 in]
Product Width 44.2 mm [1.7 in]
Weight of Product 300 g [10.6 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 20.8 cm [8.2 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 310 g [10.9 oz]
What's in the Box
Included in Package 1 - Wall mounting bracket
1 - USB to RS232/RS422/485 Adapter
1 - USB A to B Cable
1 - Driver CD
1 - Installation Guide

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.15
Linux 2.4.x to 4.4.x LTS Versions only

Certifications

Related Products

Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation
ICUSB422IS
1 Port Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation

Add an R422/485 serial port to your laptop or desktop computer through USB

134,99 € exc VAT
145,79 € inc VAT
6 ft Professional RS422/485 USB Serial Cable Adapter w/ COM Retention
ICUSB422
6 ft Professional RS422/485 USB Serial Cable Adapter w/ COM Retention

Add an RS422/485 serial port to your system through USB; features COM port retention

62,99 € exc VAT
68,03 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
60,47 € inc VAT
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
43,19 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
30,23 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
133,91 € inc VAT

Accessories