Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com24in Internal USB Motherboard Header to Serial RS232 Adapter
Add an RS232 serial port to any system with an available USB motherboard header
Product ID: ICUSB232INT1
- USB Header to Straight-Through RS232 Serial
- Bus-Powered – no separate power supply or battery required
- Supports COM port retention
- Single chip USB to asynchronous serial data transfer interface
- UHCI/OHCI/EHCI host controller compatible
- USB 2.0 Full Speed compatible
- Synchronous and asynchronous bit bang interface options with RD# and WR# strobes
- FIFO receive and transmit buffers for high data throughput.
Not Available
May be in stock with partners
From a Partner
Support
Overview
The ICUSB232INT1 USB to RS232 Serial Adapter lets you add an RS232 port to any desktop system that is equipped with an available USB motherboard header.
Unlike standard USB to serial cables, this cable is designed for use inside the PC case, affording an entirely internal solution with no mess or extra adapters needed.
This compact and simple USB adapter offers a cost-effective solution that bridges the compatibility gap between modern computers and legacy serial peripherals.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Direct connection from the motherboard header allows for a clean and completely contained setup, without taking up a PCI/PCI-Express slot in your system
- Standard and low profile/half-height bracket included to ensure fitment in any system
- Extensive list of OS support and Microsoft WHQL certified drivers makes for maximum compatibility and simple installation
Applications
Perfect for system builders looking to add legacy functionality to newer motherboards that lack an integrated RS232 port
Connect, monitor and control industrial/automotive sensors and equipment
Connect bar code scanners, receipt printers and other serial devices to an internal USB motherboard header
Connect a satellite receiver, serial modem, or PDA with serial sync
Connect and program LED and Digital signage boards with serial communication ports
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V931191 | |
UPC Code | 065030840934 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | Motherboard Header | |
Card Type | Standard Profile (LP bracket incl.) | |
Chipset ID | FTDI - FT232RL | |
Interface | Serial | |
Port Style | Integrated on Card | |
Ports | 1 | |
Performance | ||
Data Bits | 7, 8 | |
FIFO | 256 Bytes | |
Max Baud Rate | 115.2 Kbps | |
Parity | None, Odd, Even, Space, Mark | |
Serial Protocol | RS-232 | |
Stop Bits | 1, 2 | |
Connector(s) | ||
External Ports | 1 - DB-9 (9 pin, D-Sub) Male | |
Internal Ports | 1 - IDC (10 pin, Motherboard Header) Female | |
Software | ||
Microsoft WHQL Certified | Yes | |
OS Compatibility | Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10 Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016 Mac OS® 10.6 to 10.12 Linux 2.4.x to 4.11.x LTS Versions only |
|
Environmental | ||
Humidity | 5~85% RH | |
Operating Temperature | -10°C to 80°C (14°F to 176°F) | |
Storage Temperature | -20°C to 100°C (-4°F to 212°F) | |
Physical Characteristics | ||
Cable Length | 0.6 m [2 ft] | |
Product Height | 12 mm [0.5 in] | |
Product Length | 45 mm [1.8 in] | |
Product Weight | 31 g [1.1 oz] | |
Product Width | 123 mm [4.8 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.2 kg [0.4 lb] | |
What's in the Box | ||
Included in Package | 1 - USB to RS232 Serial Adapter | |
1 - Low profile bracket | ||
1 - Driver CD | ||
1 - Instruction Manual |
Compatibility










Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.12
Linux 2.4.x to 4.11.x LTS Versions only
Related Products
24in Internal USB Motherboard Header to 2 Port Serial RS232 Adapter
Add two RS232 serial ports to any system with an available USB motherboard header
1 Port Professional USB to Serial Adapter Cable with COM Retention
Add one serial RS-232 port with com retention to any laptop or computer with a USB port
2 Port USB to RS232 Serial DB9 Adapter Cable
Add 2 serial RS-232 ports to any laptop or computer with a USB port
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention
Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
Add 2 serial RS-232 ports to any laptop or computer with a USB port
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
Add 4 serial RS-232 ports to any laptop or computer with a USB port
4 Port USB to RS232 Serial DB9 Adapter Hub
Add four RS232 serial ports to any notebook or desktop computer using a single USB port
8 Port USB to RS232 Serial DB9 Adapter Hub
Add eight RS232 serial ports to any notebook or desktop computer using a single USB port
Accessories
6ft Straight Through Serial Cable - DB9 M/F
Extend your EGA monitor cable or mouse cable by 6ft
10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - F/M
Connect your serial devices, and transfer your files
Product Support
Drivers & Downloads
Driver(s):
-
[FTDI] Windows USB to Serial Adapter.zip
Version: 2.12.26 - Windows_Release_Notes.txt
-
[FTDI] Mac USB to Serial Adapter.zip
Version: 2.3 -
[FTDI] Linux USB to Serial Adapter.zip
Version: 1.5.0
Manual(s):
-
ICUSB232INTx.pdf
English
Compliance Letter(s):
Data Sheet(s)
- ICUSB232INT1_Datasheet.pdf
English
Frequently Asked Questions
Installation
Some driver installation packages may require you to disable driver signature enforcement in Windows 8, which will allow unsigned driver packages to be installed on your system.
Note: Before you continue, save any open documents and close all open programs.
To disable driver signature enforcement, complete the following:
- Press the Windows key + C.
- Click Settings > Change PC Settings.
- In the left pane, click General.
- In the right pane, under Advanced startup, click Restart now.
When your system finishes restarting, complete the following:
- Click Troubleshoot > Advanced options > Startup Settings > Restart.
- Press 7.
When your computer restarts, driver signature enforcement will be disabled and you can install your drivers.
Note: When you restart your computer after you install your drivers, driver signature enforcement will be enabled again. This does not prevent your newly installed drivers from working, but does prevent any other unsigned drivers from being installed until driver signature enforcement is disabled.
Copy Link
Was this information helpful? Yes No
Some driver installation packages may require you to disable driver signature enforcement in Windows 8.1, which will allow unsigned driver packages to be installed on your system.
Note: Before you continue, save any open documents and close all open programs.
To disable driver signature enforcement, complete the following:
- Press the Windows key + C.
- Click Settings > Change PC Settings.
- In the left pane, click Update & Recovery.
- In the left pane, click Recovery.
- Under Advanced startup, click Restart now.
When your system finishes restarting, complete the following:
- Click Troubleshoot > Advanced options > Startup Settings > Restart.
- Press 7.
When your computer restarts, driver signature enforcement will be disabled and you can install your drivers.
Note: When you restart your computer after you install your drivers, driver signature enforcement will be enabled again. This does not prevent your newly installed drivers from working, but does prevent any other unsigned drivers from being installed until driver signature enforcement is disabled.
Copy Link
Was this information helpful? Yes No
You may need to disable Driver Signature Enforcement in Windows 10 to use some driver installation packages. When you disable this feature, you can install unsigned driver packages on your computer.
Note: Before you continue, save any open documents and close all of your programs. You will need to restart your computer to disable Driver Signature Enforcement.
To disable Driver Signature Enforcement, complete the following:
- Click the Windows icon in the taskbar.
- Click Power.
- Press and hold the Shift key and click Restart.
After your computer finishes restarting, complete the following:
- Click Troubleshoot > Advanced Options > Startup Settings > Restart.
- Press 7.
When your computer finishes restarting, Driver Signature Enforcement will be disabled and you can install the drivers.
Note: When you restart your computer after you install your drivers, driver signature enforcement will be enabled again. This does not prevent your newly installed drivers from working, but does prevent any other unsigned drivers from being installed until driver signature enforcement is disabled.
Copy Link
Was this information helpful? Yes No
Prior to installing this device, ensure that your operating system is up to date (for example, you have installed the most recent service pack).
To install the driver:
- Download the latest drivers from the StarTech.com website (http://www.startech.com/Support). You can find the part number and product ID on the product’s packaging.
Note: Windows will typically save the files to the Downloads folder that is associated with your user account (for example, C:\Users\your_name\Downloads).
- Once the download is complete, right-click the zip folder that you downloaded, select Extract All, and follow the on-screen instructions.
- Open the appropriate folder for your operating system.
- Right-click Setup.exe.
- Click Run as Administrator.
Note: If the Run as Administrator option is not available, you might be attempting to run the installer from within the zipped file. Extract the files using the instructions in Step 2.
- Follow the on-screen prompts to install the device drivers and restart the computer when prompted.
- Your computer will automatically complete the driver installation and your device should be ready to use.
Copy Link
Was this information helpful? Yes No
Prior to installing this device, ensure that your operating system is up to date (for example, you have installed the most recent service pack).
To install the driver:
- Download the latest drivers from the StarTech.com website (http://www.startech.com/Support). You can find the part number and product ID on the product’s packaging.
Note: Windows will typically save the files to the Downloads folder that is associated with your user account (for example, C:\Documents and Settings\your_name\My Documents\Downloads).
- Once the download is complete, right-click the zip folder that you downloaded, select Extract All, and follow the on-screen instructions.
- Open the appropriate folder for your operating system.
- Double-click Setup.exe.
- Follow the on-screen prompts to install the device drivers and restart the computer when prompted.
- Your computer will automatically complete the driver installation and your device should be ready to use.
Copy Link
Was this information helpful? Yes No
How to
To confirm that Windows detects your USB device, complete the following:
- Press the Windows key+R, type devmgmt.msc, and press Enter.
- In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it. For example, a USB controller card would be under Universal Serial Bus controllers.
Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
To confirm that the Mac OS detects your USB device, complete the following:
- Click the Apple icon.
- Click About This Mac.
- Click More Info or System Report.
- Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.
You may need to refresh the System Information page after you plug in your device. To do so, press Command + R with the System Information page open.
Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a serial device, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Serial cables
-
Serial ports
-
Serial devices
To test your setup components, try the following:
-
Use the serial cable, serial port, and serial device in another setup to see if the problem is with the components or the setup.
-
Use a different serial cable, serial port, and serial device in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the serial ports and serial device, it is recommended that you do the following:
-
Press the Windows key + R, type devmgmt.msc, and press Enter to open Device Manager. Check to see if your device is listed under Ports (COM & LPT).
-
Make sure that the COM port number is the correct number for the serial device and that the software being used to connect the computer to the serial device uses the correct COM port number.
-
If you do not see the COM port number in Device Manager see this FAQ for PCI/PCIe expansion cards: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#pci-pcie-cannot-boot-os-or-detect-windows
or this FAQ for USB devices: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#usb-cannot-detect-windows -
If the device is listed with an error, follow the instructions on the website to reinstall the drivers.
Note: Some serial devices work only if the COM port number is between a certain range. For example, COM1 to COM4.
-
Perform a serial loopback test. See this FAQ on how to perform a RS-232 serial loopback test: http://www.startech.com/faq/serial_loopback_test_rs232_windows
Copy Link
Was this information helpful? Yes No
To check whether or not an RS-232 serial port is working, perform an RS-232 loopback test by doing the following:
- If your serial port is not female, convert it by taking a female/female cable or gender changer and plugging it into the serial port.
- Take a metal paperclip or wire and cross pins 2 and 3. If you look closely at the female end, the pins should be numbered.
- Open a telnet session on the COM port number of the device that you are testing. To find out the COM port number, refer to the following FAQ: https://www.startech.com/faq/com-port-listing-windows.
Note: To open a telnet session on the COM port, you need a telnet client like PuTTY or Hyper Terminal. Windows XP comes with Hyper Terminal.
- When the session is open, anything you type into it you should see. The loopback test fails when you cannot see what you are typing.
If the loopback test fails, make sure that the serial cable or gender changer that you are using works and that the adapter is in the correct port.
You can check multiple ports at the same time by opening multiple sessions, putting the loopback adapter on one port, and trying to type into each session. When you can see what you are typing, you know that the COM port is working and you can see which port number the physical serial port is. Close the window for the port that you just tested to speed up the testing of the remaining serial ports.
For products related to this article, click here.
Copy Link
Was this information helpful? Yes No
If the USB device does not work after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power.
The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
Windows 10 / 8
- On your keyboard, press the Windows key + X and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Windows 7 / Vista
- Click the Start button and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Windows XP
- On your desktop, right-click the My Computer icon and select Properties.
- Click the Device Manager tab.
- Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
- Right-click the first USB Root Hub device and select Properties.
- Click the Power Management tab.
- Clear the box next to Allow the computer to turn off this device to save power.
- Click OK to apply the setting.
- Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+