StarTech.com

24in Internal USB Motherboard Header to 2 Port Serial RS232 Adapter

Add two RS232 serial ports to any system with an available USB motherboard header

Product ID: ICUSB232INT2

  • Single chip USB to asynchronous serial data transfer interface
  • Supports COM port retention
  • Bus Powered – no separate power supply or battery required
View More
  • FIFO receive and transmit buffers for high data throughput.
  • Synchronous and asynchronous bit bang interface options with RD# and WR# strobes
  • UHCI/OHCI/EHCI host controller compatible
  • USB 2.0 Full Speed compatible
65,99 € EUR exc VAT
71,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Motherboard Header
Card Type Standard Profile (LP bracket incl.)
Chipset ID FTDI - FT232RL
Interface Serial
Port Style Integrated on Card
Ports 2
Performance
Data Bits 7, 8
FIFO 256 Bytes
Max Baud Rate 115.2 Kbps
Parity None, Odd, Even, Space, Mark
Serial Protocol RS-232
Stop Bits 1, 2
Connector(s)
External Ports 2 - DB-9 (9 pin, D-Sub) Male
Internal Ports 1 - IDC (10 pin, Motherboard Header) Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.12
Linux 2.4.x to 4.11.x LTS Versions only
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Cable Length 609.6 mm [24 in]
Product Height 1.9 cm [0.7 in]
Product Length 68 mm [2.7 in]
Product Width 12 cm [4.7 in]
Weight of Product 63 g [2.2 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.5 cm [6.9 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 0.2 kg [0.3 lb]
What's in the Box
Included in Package 1 - USB Header to Serial Adapter
2 - Low profile bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.12
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

24in Internal USB Motherboard Header to Serial RS232 Adapter
ICUSB232INT1
24in Internal USB Motherboard Header to Serial RS232 Adapter

Add an RS232 serial port to any system with an available USB motherboard header

32,99 € exc VAT
35,63 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
30,23 € inc VAT
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
43,19 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
60,47 € inc VAT
4 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2324
4 Port USB to RS232 Serial DB9 Adapter Hub

Add four RS232 serial ports to any notebook or desktop computer using a single USB port

99,99 € exc VAT
107,99 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
133,91 € inc VAT
8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328
8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
272,15 € inc VAT

Accessories