StarTech.com

4 Port RS232 PCI Express Serial Card w/ Breakout Cable

Add 4 RS232 serial ports to any PC using a single PCI Express expansion slot

Product ID: PEX4S553B

  • Native single chip design
  • Includes a full profile and low profile/half-height bracket
  • On chip 256-byte depth FIFO in transmit/receive path of each port
View More
  • Single-Lane (x1) PCI-Express with throughput up to 2.5Gbps
  • Supports hardware and software flow control
  • Supports data transfer rates up to 250Kbps on each port
  • Compliant with PCI Express base specifications revision 1.0a
  • Automated out-of-band flow control using CTS/RTS and DSR/DTR
126,99 € EUR exc VAT
137,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Low Profile (SP bracket incl.)
Chipset ID ASIX Moschip MCS9904CV-AA
Interface Serial
Port Style Dongle (Included)
Ports 4
Performance
Data Bits 5, 6, 7, 8
FIFO 256 Bytes
Max Baud Rate 230.4 Kbps
Parity Even, Odd, None, Space and Mark
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 4 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® DOS, 95, 98SE, 2000, CE 5.0/6.0, Embedded System 2009, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.4 to 10.10
Linux 3.5.x to 4.11.x LTS Versions Only
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Product Height 6.8 cm [2.7 in]
Product Length 80.5 mm [3.2 in]
Product Width 12 mm [0.5 in]
Weight of Product 239 g [8.4 oz]
Packaging Information
Package Height 41 mm [1.6 in]
Package Length 14.5 cm [5.7 in]
Package Width 20.8 cm [8.2 in]
Shipping (Package) Weight 343 g [12.1 oz]
What's in the Box
Included in Package 1 - 4 Port PCI-Express Serial Card
1 - Breakout cable
1 - Full profile bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® DOS, 95, 98SE, 2000, CE 5.0/6.0, Embedded System 2009, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.4 to 10.10
Linux 3.5.x to 4.11.x LTS Versions Only

Certifications

Related Products

4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX4S952
4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add four RS232 serial ports to any PC using a single PCI Express expansion slot

122,99 € exc VAT
132,83 € inc VAT
2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART
PEX2S553
2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART

Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

51,99 € exc VAT
56,15 € inc VAT
2 Port Low Profile Native RS232 PCI Express Serial Card with 16550 UART
PEX2S553LP
2 Port Low Profile Native RS232 PCI Express Serial Card with 16550 UART

Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI Express expansion slot

49,99 € exc VAT
53,99 € inc VAT
2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART
PEX2S5531P
2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART

Add 1 parallel port and 2 RS-232 serial ports to your standard or low-profile computer through a PCI Express expansion slot

41,99 € exc VAT
45,35 € inc VAT

Accessories