StarTech.com

4 Port USB to RS232 Serial DB9 Adapter Hub

Add four RS232 serial ports to any notebook or desktop computer using a single USB port

Product ID: ICUSB2324

  • Bus powered, no external power adapter required
  • Easy Plug-and-Play installation
  • Fully compliant with USB 1.1 specifications and compatible with USB 2.0
  • Provides you with four additional RS232 serial ports
99,99 € EUR exc VAT
107,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT232RL
Industry Standards RS232
USB 1.1
Interface Serial
Port Style External Hub
Ports 4
Performance
FIFO 256 Bytes
Max Baud Rate 921.6 Kbps
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
External Ports 4 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
macOS 10.6 to 10.15
Linux Kernel 3.0.x - 5.4.x (LTS Versions Only)
Special Notes / Requirements
System and Cable Requirements One free USB port
Power
Power Consumption (In Watts) 1 ~ 1.5W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20 to 85°C (-4 to 185°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Material Plastic
Product Height 2.6 cm [1 in]
Product Length 15 cm [5.9 in]
Product Width 66.5 mm [2.6 in]
Weight of Product 175 g [6.2 oz]
Packaging Information
Package Height 53 mm [2.1 in]
Package Length 22 cm [8.7 in]
Package Width 15 cm [5.9 in]
Shipping (Package) Weight 378 g [13.3 oz]
What's in the Box
Included in Package 1 - 4 Port Serial Hub
1 - USB Cable
1 - Mounting Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
macOS 10.6 to 10.15
Linux Kernel 3.0.x - 5.4.x (LTS Versions Only)

Certifications

Related Products

4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable
ICUSB2324I
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable

Add 4 DIN Rail-mountable RS232 Serial ports to any system through USB

121,99 € exc VAT
131,75 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
133,91 € inc VAT
8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328
8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
272,15 € inc VAT
8 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable
ICUSB2328I
8 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable

Add 8 DIN Rail-mountable RS232 Serial ports to any system through USB

219,99 € exc VAT
237,59 € inc VAT
8-Port USB-to-Serial Adapter Hub
ICUSB23208FD
8-Port USB-to-Serial Adapter Hub

Convert a single USB port into eight serial ports, and connect multiple hubs together for a scalable solution

317,99 € exc VAT
343,43 € inc VAT
16-Port USB-to-Serial Adapter Hub
ICUSB23216FD
16-Port USB-to-Serial Adapter Hub

Convert a USB port into 16 RS232 serial ports in an industrial rack-mountable chassis - and daisy chain multiple hubs for a scalable solution

606,99 € exc VAT
655,55 € inc VAT
FTDI USB to Serial Null Modem DCE Adapter Cable
ICUSB232FTN
1 Port USB to Null Modem RS232 DB9 Serial DCE Adapter Cable with FTDI

Add a Null Modem RS232 serial port to your laptop or desktop computer through USB

30,99 € exc VAT
33,47 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

28,99 € exc VAT
31,31 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
30,23 € inc VAT
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232V2
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

18,99 € exc VAT
20,51 € inc VAT
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M
ICUSB232DB25
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M

Add an RS232 serial port to a notebook or desktop computer with this Plug-and Play USB adapter cable

18,99 € exc VAT
20,51 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation
ICUSB2321FIS
1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation

Add an RS232 serial port with circuit isolation to your laptop or desktop computer, through USB

122,99 € exc VAT
132,83 € inc VAT
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
43,19 € inc VAT
3ft USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232SM3
3ft USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

27,99 € exc VAT
30,23 € inc VAT
1 Port Industrial USB to RS232 Serial Adapter with 5KV Isolation and 15KV ESD Protection
ICUSB232IS
1 Port Industrial USB to RS232 Serial Adapter with 5KV Isolation and 15KV ESD Protection

Add a galvanically isolated RS232 serial port with ESD protection through a USB port - DIN Rail Mountable

99,99 € exc VAT
107,99 € inc VAT
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M
ICUSBANDR232
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M

Add an RS232 serial port to your Android smartphone or tablet device through Micro USB with USB charging capabilities

40,99 € exc VAT
44,27 € inc VAT
1 Port USB to RS232 DB9 Serial Adapter with Detachable 6ft USB A to B Cable
ICUSB232D
1 Port USB to RS232 DB9 Serial Adapter with Detachable 6ft USB A to B Cable

Add an RS232 serial port to your laptop or desktop computer through a detachable USB cable

18,99 € exc VAT
20,51 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
60,47 € inc VAT
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2322F
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add two RS232 serial ports with COM retention to your laptop or desktop computer through USB

61,99 € exc VAT
66,95 € inc VAT
2 Port Industrial Wall Mountable USB to Serial Adapter Hub with DIN Rail Clips
ICUSB2322I
2 Port Industrial Wall Mountable USB to Serial Adapter Hub with DIN Rail Clips

Add 2 DIN Rail-mountable RS232 Serial ports to any system through USB

70,99 € exc VAT
76,67 € inc VAT
2 Port USB to RS232 RS422 RS485 Serial Adapter with COM Retention
ICUSB2324852
2 Port USB to RS232 RS422 RS485 Serial Adapter with COM Retention

Add RS232, RS422 and RS485 support to your laptop or desktop computer via USB

126,99 € exc VAT
137,15 € inc VAT

Accessories